Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.1312 - $0.2416 Request the lead time here
3/4" NPT
Black
$0.4087 - $0.7529 379 In stock
M25
Black
$0.1428 - $0.263 267 In stock
M16
Grey
$0.5672 - $0.6284 15 In stock
M32
Black
$0.6393 - $0.7083 Request the lead time here
PG 29
Grey
$0.4693 - $0.8646 Request the lead time here
PG 21
Grey
$0.1428 - $0.263 20 In stock
PG 9
Grey
$1.1833 - $1.2457 Request the lead time here
PG 36
Black
$1.5706 - $2.8933 Request the lead time here
PG 42
Black
$0.4693 - $0.8646 20 In stock
PG 21
Black
$1.1833 - $2.1798 36 In stock
M40
Black
$0.2249 - $0.4142 4766 In stock
M20
Grey
$0.2856 - $0.5261 Request the lead time here
1/2 in
Grey
$1.5706 - $2.8933 Request the lead time here
PG 42
Grey
$0.4377 - $0.4607 10 In stock
M20
Grey
$0.6782 - $0.7514 Request the lead time here
1.000 in
Black
$0.1106 - $0.1164 11 In stock
PG 7
Black
$2.0402 - $2.1475 Request the lead time here
PG 48
Grey
$0.4645 - $0.5148 Request the lead time here
3/4 in
Grey
$1.5706 - $1.6533 50 In stock
M50
Black
  • of 3
Sealing Washer 3/4" NPT Brass;Neoprene Black

467699

Price Range
$0.2416 - $0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Thickness
    3.5 mm
  • Full Material
    Brass;Neoprene
Cable Gland Locknut - Thread Size M25 ; ; Black

467605

Price Range
$0.7529 - $0.4087

Stock Levels
379 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M16 ; ; Grey

467753

Price Range
$0.263 - $0.1428

Stock Levels
267 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 6.0 mm | 0.236 in ; Black

550940

Price Range
$0.6284 - $0.5672

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Grey

467747

Price Range
$0.7083 - $0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Grey

467746

Price Range
$0.8646 - $0.4693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 9 ; ; Grey

467742

Price Range
$0.263 - $0.1428

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Black

467594

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Black

467595

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Black

467591

Price Range
$0.8646 - $0.4693

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; ; Black

467610

Price Range
$2.1798 - $1.1833

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.5 mm | 0.217 in ; Grey

467754

Price Range
$0.4142 - $0.2249

Stock Levels
4766 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1/2 in ; ; Grey

467761

Price Range
$0.5261 - $0.2856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Grey

467749

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.0 mm | 0.197 in ; Grey

550925

Price Range
$0.4607 - $0.4377

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1.000 in ; ; Black

467617

Price Range
$0.7514 - $0.6782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Black

467585

Price Range
$0.1164 - $0.1106

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 48 ; ; Grey

467750

Price Range
$2.1475 - $2.0402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/4 in ; ; Grey

467762

Price Range
$0.5148 - $0.4645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M50 ; ; Black

467611

Price Range
$1.6533 - $1.5706

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide