Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.1312 - $0.2416 Request the lead time here
3/4" NPT
Black
$0.1428 - $0.263 57 In stock
PG 9
Black
$0.6393 - $0.7083 Request the lead time here
PG 29
Black
$0.4087 - $0.7529 379 In stock
M25
Black
$0.6393 - $0.7083 Request the lead time here
PG 29
Grey
$0.2918 - $0.3071 Request the lead time here
M12
Grey
$0.6393 - $0.7083 83 In stock
M32
Black
$2.239 - $4.1244 5 In stock
M40
Black
$0.4377 - $0.4607 10 In stock
M20
Black
$0.4645 - $0.5148 Request the lead time here
3/4 in
Grey
$0.1106 - $0.1164 Request the lead time here
PG 7
Grey
$0.1428 - $0.263 20 In stock
PG 9
Grey
$1.1833 - $1.2457 Request the lead time here
M40
Grey
$1.1833 - $1.2457 Request the lead time here
PG 36
Black
$1.5706 - $2.8933 Request the lead time here
PG 42
Black
$2.0402 - $3.7581 20 In stock
M63
Black
$0.2249 - $0.4142 19 In stock
PG 13.5
Grey
$0.2658 - $0.4899 17 In stock
PG 16
Black
$0.4693 - $0.8646 20 In stock
PG 21
Black
$0.1106 - $0.2039 260 In stock
M12
Grey
  • of 3
Sealing Washer 3/4" NPT Brass;Neoprene Black

467699

Price Range
$0.2416 - $0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Thickness
    3.5 mm
  • Full Material
    Brass;Neoprene
Cable Gland Locknut - Thread Size PG 9 ; ; Black

467586

Price Range
$0.263 - $0.1428

Stock Levels
57 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Black

467593

Price Range
$0.7083 - $0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 ; ; Black

467605

Price Range
$0.7529 - $0.4087

Stock Levels
379 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Grey

467747

Price Range
$0.7083 - $0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
$0.3071 - $0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

467608

Price Range
$0.7083 - $0.6393

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; Thickness 6.0 mm | 0.236 in ; Black

550946

Price Range
$4.1244 - $2.239

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.0 mm | 0.197 in ; Black

550926

Price Range
$0.4607 - $0.4377

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/4 in ; ; Grey

467762

Price Range
$0.5148 - $0.4645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Grey

467741

Price Range
$0.1164 - $0.1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 9 ; ; Grey

467742

Price Range
$0.263 - $0.1428

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; ; Grey

467757

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Black

467594

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Black

467595

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M63 ; ; Black

467613

Price Range
$3.7581 - $2.0402

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 13.5 ; ; Grey

467744

Price Range
$0.4142 - $0.2249

Stock Levels
19 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Black

467589

Price Range
$0.4899 - $0.2658

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Black

467591

Price Range
$0.8646 - $0.4693

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; ; Grey

467752

Price Range
$0.2039 - $0.1106

Stock Levels
260 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide