Menu Search

Locknut for PE M12 x 1.5 18.0 mm PA Grey

This locknut is designed to lock a metric threaded cable gland in place. It is grey and made of nylon.
Item code:

467752

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $0.1922
50 - 249 $0.1098
250 + $0.1043
Standard pack: 50

Order in multiple of 50

Total price

$0.96

5 x $0.1922

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 5.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us