Menu Search

Book Binding Screws - Metal

In stock

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Colour Finish Head Diameter Thread Length View
$0.8957 - $1.6499 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.1257 - $0.2314 3 In stock
Nickel Plated
9.0 mm
$0.2898 - $0.5339 12 In stock
Natural
9.0 mm
$0.7068 - $0.7441 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.8615 - $1.5871 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.2898 - $0.3051 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.6406 - $0.6743 Request the lead time here
Black
Black
9.0 mm
$0.7834 - $1.4433 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.6848 - $0.7208 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.1304 - $0.2403 16 In stock
Black
Black
9.0 mm
$0.5567 - $0.586 Request the lead time here
Black
Black
9.0 mm
$0.2898 - $0.3051 12 In stock
Natural
Brass Plated
9.0 mm
$0.9056 - $1.6684 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.6597 - $0.6945 Request the lead time here
Black
Black
9.0 mm
$0.532 - $0.98 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.1083 - $0.114 11 In stock
Brass Plated
Brass Plated
9.0 mm
$0.5131 - $0.9453 Request the lead time here
Black
Black
9.0 mm
$0.6186 - $1.1395 10 In stock
Natural
Brass Plated
9.0 mm
$0.3683 - $0.6783 Request the lead time here
Natural
Brass Plated
9.0 mm
$0.1304 - $0.1373 Request the lead time here
Black
Black
9.0 mm
  • of 3
Female Binding Screw 5.0 mm 100.0 mm 9.0 mm Steel

497140

Price Range
$1.6499 - $0.8957

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 6.0 mm 9.0 mm Nickel Plated Steel

497222

Price Range
$0.2314 - $0.1257

Stock Levels
3 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Material
    Steel
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
  • Screw Type
    Male Screw
Female Binding Screw 5.0 mm 5.0 mm 9.0 mm Steel

497101

Price Range
$0.5339 - $0.2898

Stock Levels
12 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
  • Screw Type
    Female Screw
Female Binding Screw 5.0 mm 60.0 mm 9.0 mm Steel

497132

Price Range
$0.7441 - $0.7068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 90.0 mm 9.0 mm Steel

497138

Price Range
$1.5871 - $0.8615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 5.0 mm 9.0 mm Steel

497121

Price Range
$0.3051 - $0.2898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 45.0 mm 9.0 mm Steel

497149

Price Range
$0.6743 - $0.6406

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 85.0 mm 9.0 mm Steel

497137

Price Range
$1.4433 - $0.7834

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 55.0 mm 9.0 mm Steel

497131

Price Range
$0.7208 - $0.6848

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 6.0 mm 9.0 mm Black Steel

497224

Price Range
$0.2403 - $0.1304

Stock Levels
16 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 40.0 mm 9.0 mm Steel

497148

Price Range
$0.586 - $0.5567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 10.0 mm 9.0 mm Steel

497122

Price Range
$0.3051 - $0.2898

Stock Levels
12 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 95.0 mm 9.0 mm Steel

497139

Price Range
$1.6684 - $0.9056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 50.0 mm 9.0 mm Steel

497150

Price Range
$0.6945 - $0.6597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 35.0 mm 9.0 mm Steel

497127

Price Range
$0.98 - $0.532

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Brass Plated Steel

497220

Price Range
$0.114 - $0.1083

Stock Levels
11 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 35.0 mm 9.0 mm Steel

497147

Price Range
$0.9453 - $0.5131

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 45.0 mm 9.0 mm Steel

497129

Price Range
$1.1395 - $0.6186

Stock Levels
10 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Female Binding Screw 5.0 mm 25.0 mm 9.0 mm Steel

497125

Price Range
$0.6783 - $0.3683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Brass Plated
  • Material
    Steel
  • Drive Type
    Flat Drive
  • Head Type
    Round Head
Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Black Steel

497221

Price Range
$0.1373 - $0.1304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Finish
    Black
  • Material
    Steel
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head