Menu Search

Male Binding Screw Slotted Drive 3.0 mm 9.0 mm Brass Plated Steel

Item code:

497220

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.114
1000 + $0.1083
Standard pack: 200

Order in multiple of 200

Total price

$22.80

200 x $0.114

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 9.0 mm
Finish Brass Plated
Material Steel
Drive Type Slotted Drive
Head Type Round Head
Screw Type Male Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us