Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Overall Diameter | Ball Width | Head Height | Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.173 in
55.2 mm
|
|||
| $12.6519 - $14.0187 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.961 in
75.2 mm
|
||
| Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
1.626 in
41.3 mm
|
|||
| $27.1809 - $30.1174 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
1.626 in
41.3 mm
|
||
| Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.567 in
65.2 mm
|
|||
| Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.862 in
72.7 mm
|
|||
| $12.6519 - $14.0187 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.37 in
60.2 mm
|
||
| $19.9665 - $22.1235 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
1.563 in
39.7 mm
|
1.24 in
31.5 mm
|
||
| $40.924 - $45.3452 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.752 in
44.5 mm
|
1.24 in
31.5 mm
|
||
| $125.3174 - $138.8558 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
2.157 in
54.8 mm
|
2.185 in
55.5 mm
|
3.811 in
96.8 mm
|
||
| $49.2058 - $54.5218 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
2.157 in
54.8 mm
|
2.185 in
55.5 mm
|
3.811 in
96.8 mm
|
||
| $41.9501 - $77.2764 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.752 in
44.5 mm
|
1.24 in
31.5 mm
|
||
| Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
|
|||
| $115.209 - $127.6553 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.22 in
5.6 mm
|
1.752 in
44.5 mm
|
1.63 in
41.4 mm
|
||
| Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.469 in
62.7 mm
|
|||
| $22.7457 - $41.8998 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.272 in
57.7 mm
|
||
| $56.3979 - $62.4908 | Request the lead time here |
0.311 in
7.9 mm
|
0.591 in
15.0 mm
|
0.311 in
7.9 mm
|
0.492 in
12.5 mm
|
0.591 in
15.0 mm
|
0.807 in
20.5 mm
|
||
| $17.0007 - $18.8374 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.665 in
67.7 mm
|
||
| $16.0066 - $17.7358 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
3.256 in
82.7 mm
|
||
| $127.765 - $141.5678 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
0.469 in
11.9 mm
|
2.185 in
55.5 mm
|
2.244 in
57.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue