Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
50.0
1400.0
Request the lead time here
50.0
350.0
Request the lead time here
50.0
250.0
Request the lead time here
50.0
600.0
Request the lead time here
50.0
800.0
Request the lead time here
50.0
1450.0
Request the lead time here
50.0
1350.0
Request the lead time here
50.0
1700.0
Request the lead time here
50.0
1950.0
$384.2914 - $425.8077 Request the lead time here
40.0
250.0
$656.9209 - $727.8901 Request the lead time here
40.0
450.0
$590.061 - $653.8072 Request the lead time here
40.0
400.0
$1,060.9802 - $1,175.6014 Request the lead time here
40.0
750.0
$1,688.1347 - $1,870.5094 Request the lead time here
40.0
1150.0
$2,022.8156 - $2,241.3469 Request the lead time here
40.0
1400.0
$2,156.6117 - $2,389.5974 Request the lead time here
40.0
1500.0
$793.3119 - $879.016 Request the lead time here
40.0
550.0
$2,625.0885 - $2,908.6853 Request the lead time here
40.0
1850.0
$2,758.8845 - $3,056.9357 Request the lead time here
40.0
1950.0
$1,754.9946 - $1,944.5924 Request the lead time here
40.0
1200.0
  • of 18
Shaft - 50.0; 1400.0; +0,-9; Aluminium

20336813


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 350.0; +0,-9; Aluminium

20336615


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 250.0; +0,-9; Aluminium

20336592


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 600.0; +0,-9; Aluminium

20336660


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 800.0; +0,-9; Aluminium

20336707


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1450.0; +0,-9; Aluminium

20336820


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1350.0; +0,-9; Aluminium

20336806


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1700.0; +0,-9; Aluminium

20336875


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1950.0; +0,-9; Aluminium

20336929


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 250.0; +0,-9; Aluminium

20336219

Price Range
$425.8077 - $384.2914

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 450.0; +0,-9; Aluminium

20336257

Price Range
$727.8901 - $656.9209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 400.0; +0,-9; Aluminium

20336240

Price Range
$653.8072 - $590.061

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 750.0; +0,-9; Aluminium

20336318

Price Range
$1,175.6014 - $1,060.9802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1150.0; +0,-9; Aluminium

20336387

Price Range
$1,870.5094 - $1,688.1347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1400.0; +0,-9; Aluminium

20336431

Price Range
$2,241.3469 - $2,022.8156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1500.0; +0,-9; Aluminium

20336455

Price Range
$2,389.5974 - $2,156.6117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 550.0; +0,-9; Aluminium

20336271

Price Range
$879.016 - $793.3119

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1850.0; +0,-9; Aluminium

20336523

Price Range
$2,908.6853 - $2,625.0885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1950.0; +0,-9; Aluminium

20336547

Price Range
$3,056.9357 - $2,758.8845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1200.0; +0,-9; Aluminium

20336394

Price Range
$1,944.5924 - $1,754.9946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000