Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$1.6206 - $2.9854 192 In stock
M8
25.0 mm
$1.4075 - $2.5926 Request the lead time here
M8
48.0 mm
$1.8765 - $3.4567 9 In stock
M10
30.0 mm
$1.9377 - $3.5695 6 In stock
M10
38.0 mm
$1.7337 - $3.1938 Request the lead time here
M12
38.0 mm
$1.9915 - $3.6685 17 In stock
M8
30.0 mm
$2.0601 - $3.7949 19 In stock
M10
48.0 mm
$2.2845 - $4.2082 160 In stock
M10
30.0 mm
$2.6108 - $4.8094 Request the lead time here
M12
38.0 mm
$1.2442 - $2.292 18 In stock
M8
48.0 mm
$1.9581 - $3.607 Request the lead time here
M12
38.0 mm
466122 $0.9828 - $3.7551 3000 In stock
M8
25.0 mm
$1.3258 - $2.4423 Request the lead time here
M10
30.0 mm
$1.7745 - $3.2689 Request the lead time here
M12
48.0 mm
$1.4964 - $2.7564 10 In stock
M8
25.0 mm
$1.8153 - $3.3441 219 In stock
M10
30.0 mm
$1.6206 - $2.9854 18 In stock
M8
38.0 mm
$1.7541 - $3.2314 17 In stock
M10
48.0 mm
$1.5297 - $2.8179 19 In stock
M10
38.0 mm
$1.5909 - $2.9307 7 In stock
M10
48.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ;

466125

Price Range
$2.9854 - $1.6206

Stock Levels
192 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466153

Price Range
$2.5926 - $1.4075

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ;

466135

Price Range
$3.4567 - $1.8765

Stock Levels
9 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466145

Price Range
$3.5695 - $1.9377

Stock Levels
6 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466148

Price Range
$3.1938 - $1.7337

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ;

466131

Price Range
$3.6685 - $1.9915

Stock Levels
17 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466160

Price Range
$3.7949 - $2.0601

Stock Levels
19 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ;

466136

Price Range
$4.2082 - $2.2845

Stock Levels
160 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466151

Price Range
$4.8094 - $2.6108

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466152

Price Range
$2.292 - $1.2442

Stock Levels
18 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466149

Price Range
$3.607 - $1.9581

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ;

466122

Price Range
$3.7551 - $0.9828

Stock Levels
3000 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ;

466132

Price Range
$2.4423 - $1.3258

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466163

Price Range
$3.2689 - $1.7745

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ;

466124

Price Range
$2.7564 - $1.4964

Stock Levels
10 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ;

466134

Price Range
$3.3441 - $1.8153

Stock Levels
219 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466139

Price Range
$2.9854 - $1.6206

Stock Levels
18 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466159

Price Range
$3.2314 - $1.7541

Stock Levels
17 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ;

466143

Price Range
$2.8179 - $1.5297

Stock Levels
19 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ;

466158

Price Range
$2.9307 - $1.5909

Stock Levels
7 In stock
Attributes
  • Base Material
    PP
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm