Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Four Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fixing and there are 5 types available. The standard screw mount Cable Tie Holders also come in three different variations
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| $0.227 - $0.4183 | 210 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.3487 - $0.6424 | 113 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.3022 - $0.5566 | 3808 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.3077 - $0.5667 | 115 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $1.7631 - $1.9535 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $1.6838 - $1.8657 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.5508 - $0.6102 | 1029 In stock |
|
|
White
|
ABS
|
Adhesive
|
||
| $0.2205 - $0.2444 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
Screw
|
||
| $0.1149 - $0.1208 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
Screw
|
||
| $0.4161 - $0.4611 | 1005 In stock |
|
|
White
|
ABS
|
Adhesive
|
||
| FTH-40 | $0.2857 - $0.3165 | Request the lead time here |
|
|
White
|
ABS
|
|
|
| $0.227 - $0.4183 | 210 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.3122 - $0.5752 | 1118 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.2162 - $0.3982 | 219 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.2201 - $0.4055 | 213 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.2322 - $0.4277 | 140 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.2201 - $0.4055 | 215 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.2201 - $0.4055 | 3215 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Black
|
Nylon 6/6
|
Adhesive
|
||
| $0.2162 - $0.3982 | 221 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
Nylon 6/6
|
Adhesive
|
||
| $0.6574 - $0.7284 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
Adhesive