Quantity | Unit price |
---|---|
1000 - 4999 | $1.7586 |
5000 - 24999 | $1.6707 |
25000 + | $1.5872 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Hole Diameter A | 3.8 mm |
Hole Diameter A | 0.15 in |
Hole Diameter | 3.8 mm |
Hole Diameter | 0.15 in |
Maximum Compatible Cable Tie Width | 7.6 mm |
Maximum Compatible Cable Tie Width | 0.300 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Tie Width | 4.6 mm |
Minimum Compatible Cable Tie Width | 0.180 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 7.6 mm |
Overall Height | 0.299 in |
Overall Length | 38.1 mm |
Overall Length | 1.5 in |
Overall Width | 38.1 mm |
Overall Width | 1.5 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue