Menu Search

Spiral Wrap Hose Protectors

In stock

Spiralguard or spiral wrap is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximize the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance which has been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently in rolls packed in cartons for easy storage.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability For Use With Compatible Hose Diameter View
$338.10 - $356.00 69 In stock
-4, -5 and -6 Hydraulic Hose
0.629 in
$420.20 - $442.30 32 In stock
-6 and -8 Hydraulic Hose
0.811 in
$588.20 - $619.20 16 In stock
-10 and -12 Hydraulic Hose
1.062 in
SGX140B-09 $579.80 - $610.30 6 In stock
Bundle smaller hoses
5.039 in
$446.40 - $469.70 In production
-24 Hydraulic Hose, bundle smaller hoses
2.181 in
$722.70 - $760.70 In production
-64 Hydraulic Hose, bundle smaller hoses
4.488 in
$126.30 - $133.20 27 In stock
-4 Hydraulic Hose
0.500 in
$139.50 - $146.80 32 In stock
-4, -5 and -6 Hydraulic Hose
0.629 in
$173.30 - $182.40 34 In stock
-6 and -8 Hydraulic Hose
0.811 in
$242.60 - $255.30 44 In stock
-10 and -12 Hydraulic Hose
1.062 in
$314.60 - $331.00 20 In stock
-14 Hydraulic Hose, bundle smaller hoses
1.362 in
$400.30 - $421.30 In production
-20 Hydraulic Hose, Bundle Smaller Hoses
1.732 in
$549.00 - $578.10 In production
-32 and -36 Hydraulic Hose, Bundle Smaller Hoses
2.637 in
$606.40 - $638.30 10 In stock
-56 Hydraulic Hose, bundle smaller hoses
3.937 in
$173.30 - $182.40 29 In stock
-6 and -8 Hydraulic Hose
0.811 in
$263.60 - $277.20 35 In stock
-2 and -3 Hydraulic Hose
0.393 in
$306.50 - $322.80 In production
-4 Hydraulic Hose
0.500 in
$400.30 - $421.30 93 In stock
-20 Hydraulic Hose, Bundle Smaller Hoses
1.732 in
$420.20 - $442.30 19 In stock
-6 and -8 Hydraulic Hose
0.811 in
$579.80 - $610.30 In production
Bundle smaller hoses
5.039 in
  • of 3
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 50 m

SGX20B-50

Price Range
$356.00 - $338.10

Stock Levels
69 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 50 m

SGX25B-50

Price Range
$442.30 - $420.20

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.106 in
  • Colour
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 50 m

SGX32B-50

Price Range
$619.20 - $588.20

Stock Levels
16 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 128 mm | 5.039 in ; 9 m

SGX140B-09

Price Range
$610.30 - $579.80

Stock Levels
6 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    29.528 ft
  • Wall Thickness
    0.236 in
  • Colour
    Black
  • For Use With
    Bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 55.4 mm | 2.181 in ; 20 m

1437077

Price Range
$469.70 - $446.40

Stock Levels
In production
Attributes
  • Pitch Length
    1.457 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.148 in
  • Colour
    Black
  • For Use With
    -24 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 114 mm | 4.488 in ; 12 m

SGX125B-12

Price Range
$760.70 - $722.70

Stock Levels
In production
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Colour
    Black
  • For Use With
    -64 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 65.0 ft

1437082

Price Range
$133.20 - $126.30

Stock Levels
27 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.067 in
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 65.0 ft

1437083

Price Range
$146.80 - $139.50

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.078 in
  • Colour
    Yellow
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 20 m

1437084

Price Range
$182.40 - $173.30

Stock Levels
34 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.086 in
  • Colour
    Yellow
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 65.0 ft

1437085

Price Range
$255.30 - $242.60

Stock Levels
44 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.098 in
  • Colour
    Yellow
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 34.6 mm | 1.362 in ; 20 m

1437086

Price Range
$331.00 - $314.60

Stock Levels
20 In stock
Attributes
  • Pitch Length
    1.063 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.106 in
  • Colour
    Yellow
  • For Use With
    -14 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 44 mm | 1.732 in ; 65.0 ft

1437087

Price Range
$421.30 - $400.30

Stock Levels
In production
Attributes
  • Pitch Length
    1.181 in
  • Roll Length
    65.0 ft
  • Colour
    Yellow
  • For Use With
    -20 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 67 mm | 2.637 in ; 65.0 ft

1437089

Price Range
$578.10 - $549.00

Stock Levels
In production
Attributes
  • Pitch Length
    1.654 in
  • Roll Length
    65.0 ft
  • Colour
    Yellow
  • For Use With
    -32 and -36 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 100 mm | 3.937 in ; 12 m

1437091

Price Range
$638.30 - $606.40

Stock Levels
10 In stock
Attributes
  • Pitch Length
    1.968 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Colour
    Yellow
  • For Use With
    -56 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 20 m

1437073

Price Range
$182.40 - $173.30

Stock Levels
29 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.086 in
  • Colour
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 10 mm | 0.393 in ; 50 m

1437081

Price Range
$277.20 - $263.60

Stock Levels
35 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.060 in
  • Colour
    Yellow
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16Y-50

Price Range
$322.80 - $306.50

Stock Levels
In production
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 44 mm | 1.732 in ; 20 m

1437076

Price Range
$421.30 - $400.30

Stock Levels
93 In stock
Attributes
  • Pitch Length
    1.181 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.128 in
  • Colour
    Black
  • For Use With
    -20 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 50 m

SGX25Y-50

Price Range
$442.30 - $420.20

Stock Levels
19 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Yellow
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 128 mm | 5.039 in ; 9 m

SGX140Y-09

Price Range
$610.30 - $579.80

Stock Levels
In production
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    29.528 ft
  • Wall Thickness
    0.236 in
  • Colour
    Yellow
  • For Use With
    Bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 81 mm | 3.188 in ; 65.0 ft

1437090

Price Range
$872.70 - $828.90

Stock Levels
41 In stock
Attributes
  • Pitch Length
    1.771 in
  • Roll Length
    65.0 ft
  • Colour
    Yellow
  • For Use With
    -48 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 20 m

1437071

Price Range
$133.20 - $126.30

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.067 in
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 55.4 mm | 2.181 in ; 20 m

1437088

Price Range
$469.70 - $446.40

Stock Levels
108 In stock
Attributes
  • Pitch Length
    1.457 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.148 in
  • Colour
    Yellow
  • For Use With
    -24 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 114 mm | 4.488 in ; 12 m

SGX125Y-12

Price Range
$760.70 - $722.70

Stock Levels
9 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Colour
    Yellow
  • For Use With
    -64 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 10 mm | 0.393 in ; 50 m

1437070

Price Range
$277.20 - $263.60

Stock Levels
36 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.060 in
  • Colour
    Black
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16B-50

Price Range
$322.80 - $306.50

Stock Levels
In production
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 81 mm | 3.188 in ; 20 m

1437079

Price Range
$872.70 - $828.90

Stock Levels
In production
Attributes
  • Pitch Length
    1.771 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.206 in
  • Colour
    Black
  • For Use With
    -48 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 50 m

SGX20Y-50

Price Range
$356.00 - $338.10

Stock Levels
In production
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Yellow
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 50 m

SGX32Y-50

Price Range
$619.20 - $588.20

Stock Levels
10 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Yellow
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 20 m

1437072

Price Range
$146.80 - $139.50

Stock Levels
1 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.078 in
  • Colour
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 20 m

1437074

Price Range
$255.30 - $242.60

Stock Levels
In production
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.098 in
  • Colour
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 34.6 mm | 1.362 in ; 20 m

1437075

Price Range
$331.00 - $314.60

Stock Levels
23 In stock
Attributes
  • Pitch Length
    1.063 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.106 in
  • Colour
    Black
  • For Use With
    -14 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 67 mm | 2.637 in ; 20 m

1437078

Price Range
$578.10 - $549.00

Stock Levels
In production
Attributes
  • Pitch Length
    1.654 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.197 in
  • Colour
    Black
  • For Use With
    -32 and -36 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 100 mm | 3.937 in ; 12 m

1437080

Price Range
$638.30 - $606.40

Stock Levels
25 In stock
Attributes
  • Pitch Length
    1.968 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Colour
    Black
  • For Use With
    -56 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 152.4 mm | 6.000 in ; 15 ft

SGX165HA

Price Range
$601.20 - $480.20

Stock Levels
In production
Attributes
  • Pitch Length
    4.000 in
  • Roll Length
    15 ft
  • Wall Thickness
    0.250 in
  • Colour
    Black
  • For Use With
    -96 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 17 mm | 0.668 in ; 100 ft

SGX20MA

Price Range
$285.00 - $228.40

Stock Levels
23 In stock
Attributes
  • Pitch Length
    0.610 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.052 in
  • Colour
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 25.8 mm | 1.014 in ; 100 ft

SGX32MA

Price Range
$464.50 - $370.80

Stock Levels
In production
Attributes
  • Pitch Length
    1.040 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.071 in
  • Colour
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 40.6 mm | 1.600 in ; 50 ft

SGX50HA

Price Range
$454.80 - $365.00

Stock Levels
2 In stock
Attributes
  • Pitch Length
    1.530 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.150 in
  • Colour
    Black
  • For Use With
    -20 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 62.4 mm | 2.457 in ; 50 ft

SGX75MA

Price Range
$730.00 - $583.60

Stock Levels
In production
Attributes
  • Pitch Length
    1.610 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.125 in
  • Colour
    Black
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 19.1 mm | 0.750 in ; 100 ft

SGX25MA

Price Range
$374.70 - $300.60

Stock Levels
4 In stock
Attributes
  • Pitch Length
    0.800 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.062 in
  • Colour
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 31.8 mm | 1.250 in ; 100 ft

SGX39MA

Price Range
$480.20 - $382.50

Stock Levels
12 In stock
Attributes
  • Pitch Length
    1.350 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.080 in
  • Colour
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 77.8 mm | 3.064 in ; 35 ft

SGX90MA

Price Range
$579.70 - $464.50

Stock Levels
In production
Attributes
  • Pitch Length
    1.970 in
  • Roll Length
    35 ft
  • Wall Thickness
    0.131 in
  • Colour
    Black
  • For Use With
    -48 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.5 mm | 0.492 in ; 100 ft

SGX16HA

Price Range
$372.80 - $298.60

Stock Levels
4 In stock
Attributes
  • Pitch Length
    0.490 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.069 in
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 19.1 mm | 0.750 in ; 100 ft

SGX25HA

Price Range
$497.70 - $398.20

Stock Levels
118 In stock
Attributes
  • Pitch Length
    0.950 in
  • Roll Length
    100 ft
  • Colour
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 40.6 mm | 1.600 in ; 50 ft

SGX50MA

Price Range
$296.70 - $236.20

Stock Levels
16 In stock
Attributes
  • Pitch Length
    1.530 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.090 in
  • Colour
    Black
  • For Use With
    -20 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 77.8 mm | 3.064 in ; 35 ft

SGX90HA

Price Range
$745.60 - $597.30

Stock Levels
10 In stock
Attributes
  • Pitch Length
    1.970 in
  • Roll Length
    35 ft
  • Wall Thickness
    0.218 in
  • Colour
    Black
  • For Use With
    -48 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 101.6 mm | 4.000 in ; 20 ft

SGX114HA

Price Range
$579.70 - $464.50

Stock Levels
In production
Attributes
  • Pitch Length
    2.100 in
  • Roll Length
    20 ft
  • Wall Thickness
    0.250 in
  • Colour
    Black
  • For Use With
    -64 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 38.1 mm | 1.500 in ; 100 ft

SGX45HA

Price Range
$849.00 - $679.20

Stock Levels
27 In stock
Attributes
  • Pitch Length
    1.500 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.140 in
  • Colour
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 88.9 mm | 3.500 in ; 25 ft

SGX102HA

Price Range
$560.20 - $447.00

Stock Levels
45 In stock
Attributes
  • Pitch Length
    1.950 in
  • Roll Length
    25 ft
  • Wall Thickness
    0.250 in
  • Colour
    Black
  • For Use With
    -56 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.5 mm | 0.492 in ; 100 ft

SGX16MA

Price Range
$257.70 - $204.90

Stock Levels
26 In stock
Attributes
  • Pitch Length
    0.490 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.045 in
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 50.8 mm | 2.000 in ; 100 ft

SGX59HA

Price Range
$1,243.30 - $993.50

Stock Levels
14 In stock
Attributes
  • Pitch Length
    1.600 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.160 in
  • Colour
    Black
  • For Use With
    -24 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 31.8 mm | 1.250 in ; 100 ft

SGX39HA

Price Range
$704.60 - $564.10

Stock Levels
29 In stock
Attributes
  • Pitch Length
    1.350 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.132 in
  • Colour
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 62.4 mm | 2.457 in ; 50 ft

SGX75HA

Price Range
$849.00 - $679.20

Stock Levels
1 In stock
Attributes
  • Pitch Length
    1.610 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.209 in
  • Colour
    Black
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 17 mm | 0.668 in ; 100 ft

SGX20HA

Price Range
$413.80 - $331.80

Stock Levels
In production
Attributes
  • Pitch Length
    0.610 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.086 in
  • Colour
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 25.8 mm | 1.014 in ; 100 ft

SGX32HA

Price Range
$601.20 - $480.20

Stock Levels
128 In stock
Attributes
  • Pitch Length
    1.040 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.118 in
  • Colour
    Black
  • For Use With
    -10 and -12 Hydraulic Hose