Quantity | Unit price |
---|---|
1 - 2 | $638.30 |
3 - 4 | $628.80 |
5 - 9 | $619.20 |
10 + | $606.40 |
Pitch Length | 50 mm |
---|---|
Pitch Length | 1.968 in |
Roll Length | 12 m |
Roll Length | 39.37 ft |
Wall Thickness | 6 mm |
Wall Thickness | 0.238 in |
Colour | Yellow |
For Use With | -56 Hydraulic Hose, bundle smaller hoses |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 100 mm |
Compatible Hose Diameter | 3.937 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue