Quantity | Unit price |
---|---|
1 - 9 | $560.20 |
10 - 19 | $530.90 |
20 - 29 | $503.60 |
30 - 39 | $476.30 |
40 + | $447.00 |
Pitch Length | 49.5 mm |
---|---|
Pitch Length | 1.950 in |
Roll Length | 7.6 m |
Roll Length | 25 ft |
Wall Thickness | 6.4 mm |
Wall Thickness | 0.250 in |
Colour | Black |
For Use With | -56 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 88.9 mm |
Compatible Hose Diameter | 3.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue