Quantity | Unit price |
---|---|
1 - 9 | $464.50 |
10 - 19 | $441.10 |
20 - 29 | $417.70 |
30 - 39 | $394.30 |
40 + | $370.80 |
Pitch Length | 26.4 mm |
---|---|
Pitch Length | 1.040 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 1.8 mm |
Wall Thickness | 0.071 in |
Colour | Black |
For Use With | -10 and -12 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Medium Duty |
Compatible Hose Diameter | 25.8 mm |
Compatible Hose Diameter | 1.014 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue