Quantity | Unit price |
---|---|
1 - 2 | $872.70 |
3 - 4 | $859.50 |
5 - 9 | $846.30 |
10 + | $828.90 |
Pitch Length | 45 mm |
---|---|
Pitch Length | 1.771 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 5.2 mm |
Wall Thickness | 0.206 in |
Colour | Black |
For Use With | -48 Hydraulic Hose, Bundle Smaller Hoses |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 81 mm |
Compatible Hose Diameter | 3.188 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue