Quantity | Unit price |
---|---|
1 - 2 | $356.00 |
3 - 4 | $350.70 |
5 - 9 | $345.00 |
10 + | $338.10 |
Pitch Length | 16 mm |
---|---|
Pitch Length | 0.629 in |
Roll Length | 50 m |
Roll Length | 164.042 ft |
Wall Thickness | 2.5 mm |
Wall Thickness | 0.098 in |
Colour | Yellow |
For Use With | -4, -5 and -6 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 16 mm |
Compatible Hose Diameter | 0.629 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue