Quantity | Unit price |
---|---|
1 - 9 | $704.60 |
10 - 19 | $669.50 |
20 - 29 | $634.30 |
30 - 39 | $599.20 |
40 + | $564.10 |
Pitch Length | 34.3 mm |
---|---|
Pitch Length | 1.350 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 3.4 mm |
Wall Thickness | 0.132 in |
Colour | Black |
For Use With | -16 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 31.8 mm |
Compatible Hose Diameter | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue