Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2,8703 TL - 2,8703 TL | 10051 Stokta |
0.429 in
10.9 mm
|
Siyah
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 5,236 TL - 5,236 TL | 1373280 Stokta |
0.874 in
22.2 mm
|
Siyah
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 3,3434 TL - 3,3434 TL | Teslim süresini öğrenmek için tıklayın |
0.559 in
14.2 mm
|
Siyah
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 3,4267 TL - 3,4267 TL | Teslim süresini öğrenmek için tıklayın |
0.315 in
8.0 mm
|
Siyah
|
TPE
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 4,5105 TL - 4,5105 TL | 135660 Stokta |
0.563 in
14.3 mm
|
Siyah
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 7,1868 TL - 7,1868 TL | Teslim süresini öğrenmek için tıklayın |
0.429 in
10.9 mm
|
Siyah
|
TPE/TPV
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 2,6706 TL - 2,6706 TL | 70300 Stokta |
0.63 in
16.0 mm
|
Siyah
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 3,2068 TL - 3,2068 TL | 33732 Stokta |
0.709 in
18.0 mm
|
Siyah
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 4,132 TL - 4,132 TL | Teslim süresini öğrenmek için tıklayın |
0.787 in
20.0 mm
|
Siyah
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 5,0573 TL - 5,0573 TL | 679192 Stokta |
0.866 in
22.0 mm
|
Siyah
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 6,8657 TL - 6,8657 TL | 319250 Stokta |
1.063 in
27.0 mm
|
Siyah
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 11,9861 TL - 11,9861 TL | 812730 Stokta |
1.339 in
34.0 mm
|
Siyah
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| 28,7036 TL - 28,7036 TL | 385313 Stokta |
1.89 in
48.0 mm
|
Siyah
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
||
| 44,1595 TL - 44,1595 TL | 1594560 Stokta |
2.362 in
60.0 mm
|
Siyah
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
| 19,8014 TL - 19,8014 TL | 5000 Stokta |
0.933 in
23.7 mm
|
Siyah
|
TPE
|
0.736 in
18.7 mm
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 1,1098 TL - 1,3239 TL | Teslim süresini öğrenmek için tıklayın |
0.315 in
8.0 mm
|
Siyah
|
PVC
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| 1,10 TL - 1,3143 TL | 5037054 Stokta |
0.315 in
8.0 mm
|
Siyah
|
PVC
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| 2,0082 TL - 2,0082 TL | 460000 Stokta |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
||
| 2,5338 TL - 2,5338 TL | 990638 Stokta |
0.551 in
14.0 mm
|
Siyah
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 1,1098 TL - 1,3239 TL | 955480 Stokta |
0.315 in
8.0 mm
|
Siyah
|
PVC
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm