Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
Seri Kodu: SR2104
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Genişlik | Uyumlu Delik Çapı | Bağlantı Biçimi | İç Yükseklik | Uyumlu Pano Kalınlık Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 6,07 TL - 6,9305 TL | 134251 Stokta |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 13205 Stokta |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 466070 Stokta |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 212496 Stokta |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
||
| 7,1571 TL - 8,2441 TL | 3607387 Stokta |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
| 3,4513 TL - 4,1719 TL | 11000 Stokta |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| 6,07 TL - 6,9305 TL | Teslim süresini öğrenmek için tıklayın |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| 3,7644 TL - 3,7644 TL | 35300 Stokta |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
| 9,4522 TL - 9,4522 TL | 36855 Stokta |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
| 7,1571 TL - 8,2441 TL | 3588168 Stokta |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
|
0.118 in
3.0 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 682000 Stokta |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 1031700 Stokta |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
||
| 6,0666 TL - 6,0666 TL | 969000 Stokta |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
||
| 3,1894 TL - 3,8637 TL | 160020 Stokta |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 3,4513 TL - 4,1719 TL | 309430 Stokta |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 7,1571 TL - 8,2441 TL | 72000 Stokta |
0.169 in
4.3 mm
|
|
Push In
|
0.335 in
8.5 mm
|
|
||
| 3,4513 TL - 4,1719 TL | 56805 Stokta |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 8,6972 TL - 9,9203 TL | 1480800 Stokta |
0.492 in
12.5 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
| 7,1571 TL - 8,2441 TL | 413710 Stokta |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| 3,1894 TL - 3,8637 TL | 2483954 Stokta |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm