These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2493 RON - 0,3324 RON | Solicitați termenul de livrare aici a> |
0.094 in
2.4 mm
|
0.480 in
12.2 mm
|
Natural
|
Nailon 6/6
|
0.257 in
6.5 mm
|
0.675 in
17.1 mm
|
||
| 0,3703 RON - 0,4571 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Natural
|
Nailon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,2068 RON - 0,2553 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Natural
|
Nailon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| 0,2006 RON - 0,2476 RON | 518 În stoc |
0.062 in
1.6 mm
|
0.260 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,2162 RON - 0,2669 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
Natural
|
Nailon 6/6
|
0.378 in
9.6 mm
|
0.750 in
19.1 mm
|
||
| 0,2099 RON - 0,2591 RON | Solicitați termenul de livrare aici a> |
0.075 in
1.9 mm
|
0.316 in
8 mm
|
Natural
|
Nailon 6/6
|
0.166 in
4.2 mm
|
0.545 in
13.8 mm
|
||
| 0,2037 RON - 0,2515 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.344 in
8.7 mm
|
0.750 in
19.1 mm
|
||
| 0,1232 RON - 0,1522 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Natural
|
Nailon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| 0,1802 RON - 0,2225 RON | 498 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,1369 RON - 0,169 RON | Solicitați termenul de livrare aici a> |
0.079 in
2 mm
|
0.315 in
8 mm
|
Natural
|
Nailon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| 0,2006 RON - 0,2476 RON | Solicitați termenul de livrare aici a> |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Natural
|
Nailon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,4581 RON - 0,5655 RON | Solicitați termenul de livrare aici a> |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,2373 RON - 0,2929 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
Natural
|
Nailon 6/6
|
0.325 in
8.3 mm
|
0.468 in
11.9 mm
|
||
| 0,1584 RON - 0,1955 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.248 in
6.3 mm
|
Natural
|
Nailon 6/6
|
0.140 in
3.6 mm
|
0.349 in
8.9 mm
|
||
| 0,252 RON - 0,3112 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
0.443 in
11.3 mm
|
Natural
|
Nailon 6/6
|
0.375 in
9.5 mm
|
0.743 in
18.9 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina