These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4293 RON - 0,602 RON | 12021 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 46500 În stoc |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,3325 RON - 0,4658 RON | 1000 În stoc |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,4968 RON - 0,6932 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,5066 RON - 0,71 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Negru
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
Negru
|
Nailon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8.0 mm
|
||
| 0,3465 RON - 0,5501 RON | 8300 În stoc |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| 1,0342 RON - 1,3402 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
Negru
|
Nailon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| 0,2567 RON - 0,2567 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.11 in
2.8 mm
|
0.28 in
7.1 mm
|
||
| 0,6469 RON - 0,6469 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 10137932 | 0,4546 RON - 0,4546 RON | 15650 În stoc |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nailon 6/6
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
|
| 0,4476 RON - 0,4476 RON | 15000 În stoc |
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
Natural
|
Nailon 6/6
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,9149 RON - 1,1829 RON | 10700 În stoc |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.488 in
12.4 mm
|
||
| 1,2405 RON - 1,5998 RON | 8000 În stoc |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Natural
|
Nailon 6/6
|
0.638 in
16.2 mm
|
1.394 in
35.4 mm
|
||
| 0,5191 RON - 0,7212 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 1,5576 RON - 1,9365 RON | Solicitați termenul de livrare aici a> |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,3452 RON - 0,3452 RON | 1425 În stoc |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,6469 RON - 0,6469 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 1,4735 RON - 1,5436 RON | 6900 În stoc |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nailon 6/6
|
0.472 in
12.0 mm
|
0.827 in
21.0 mm
|
||
| 0,3915 RON - 0,3915 RON | 3270 În stoc |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natural
|
Nailon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina