Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4111 RON - 0,4111 RON | 3000 În stoc |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nailon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,4588 RON - 0,4883 RON | 1300 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,8125 RON - 0,8125 RON | 18189 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,3957 RON - 0,3957 RON | 4000 În stoc |
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,6609 RON - 0,8125 RON | 1000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negru
|
40% Glass Filled PPS
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6469 RON - 0,6469 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 0,4757 RON - 0,4757 RON | 11000 În stoc |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
||
| 0,6609 RON - 0,8125 RON | 5000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,3452 RON - 0,3676 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,0608 RON - 1,0833 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 2,047 RON - 2,1243 RON | Solicitați termenul de livrare aici a> |
0.118 in
3.0 mm
|
0.142 in
3.6 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,7338 RON - 0,7801 RON | Solicitați termenul de livrare aici a> |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negru
|
40% Glass Filled PPS
|
0.118 in
3.0 mm
|
0.28 in
7.1 mm
|
||
| 0,3676 RON - 0,3676 RON | 13000 În stoc |
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
Natural
|
Nailon 6/6
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,4265 RON - 0,4265 RON | 2000 În stoc |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nailon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,0861 RON - 1,0861 RON | Solicitați termenul de livrare aici a> |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Natural
|
Nailon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,8475 RON - 1,0988 RON | 9500 În stoc |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.323 in
8.2 mm
|
||
| 0,9781 RON - 1,2686 RON | 17951 În stoc |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.732 in
18.6 mm