W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(50 Produkty)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Elementy ustalające typu „one touch” ze schowanym krzywkowym mechanizmem blokowania idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Są wyposażone w dźwignię mimośrodową zaciskową typu „one touch”, która po zwolnieniu powoduje całkowite schowanie trzpienia zaciskowego, co gwarantuje bezpieczne blokowanie i odblokowywanie zaciskanego elementu. Zwolnioną dźwignię należy przestawić do położenia blokady. Słyszalne kliknięcie oznacza pełne zablokowanie zacisku. Aby zwolnić blokadę, należy przestawić uchwyt z powrotem do pozycji odblokowania.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 130C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z blokadą kulkową idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z maksymalnie trzech części: korpusu, sprężyny i łożyska kulkowego. Sprężyna utrzymuje łożysko kulkowe w miejscu, a po naciśnięciu wyprzęga się z korpusu, zwalniając element mocujący. Łożysko kulkowe zabezpiecza element mocujący w momencie, gdy jest on ponownie wciskany w korpus.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 180C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z mechanizmem zaciskowym idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie. Element łatwo jest zdemontować i zmienić jego położenie przy jednoczesnym zachowaniu połączenia.
Składają się z dwóch komponentów: zacisku i metalowej podstawy. Metalowa podstawa znajduje się w jednej części elementu ustalającego, a element zaciskowy w drugiej. Po połączeniu mechanizm zaciskowy łączy się z zaciskanym komponentem, pewnie utrzymując go w ustalonym położeniu. Aby zwolnić trzymany komponent, wystarczy jednym ruchem rozdzielić obie połowy mechanizmu zaciskowego.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z kulkowym mechanizmem zaciskowym idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z korpusu, sprężyny i łożyska kulkowego. Sprężyna utrzymuje łożysko kulkowe w odpowiedniej pozycji, a po naciśnięciu styka się z zaciskanym elementem, mocno blokując się w położeniu docelowym. Pociągnięcie elementu ustalającego powoduje zaciskanego elementu z łożyska kulkowego i umożliwia jego szybki demontaż.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z krzywkowym mechanizmem blokowania idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z korpusu, sprężyny i krzywki. Sprężyna utrzymuje krzywkę w położeniu docelowym, a kiedy dźwignia zostanie odchylona o 45, obraca się, powodując pewne zablokowanie lub odblokowanie zaciskanego elementu. Przy kolejnym pociągnięciu elementu ustalającego krzywka zwalnia zacisk, umożliwiając łatwy demontaż zaciskanego elementu.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 130C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Pokrętła radełkowane do szybkiego dokręcania mają powierzchnię radełkowaną, która ułatwia chwytanie i obracanie. Można je łatwo dokręcić lub odkręcić samymi palcami, bez konieczności używania narzędzi. Pozwala to zaoszczędzić czas i wysiłek w sytuacjach wymagających częstej zmiany ustawienia.
Pokrętło nakłada się ukośnie na trzpień gwintowany, a następnie umieszcza w położeniu osiowym, aby zamocować na gwincie trzpienia. Można je zablokować, lekko je obracając.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych.
Podnoszone zawiasy flagowe — przykręcane to dwuczęściowe zawiasy z obudową ze stali walcowanej wyposażone w zaokrąglone zaślepki końcowe. Nadają się idealnie do przykręcanych ram w konstrukcjach przemysłowych.
Podnoszone zawiasy flagowe — spawane to dwuczęściowe zawiasy z obudową ze stali walcowanej wyposażone w zaokrąglone nasadki profili. Nadają się idealnie do spawanych ram w konstrukcjach przemysłowych.
Płyty montażowe to komponenty mechaniczne, których używa się w połączeniu z blokadami przesuwnymi do podnoszenia i podpierania innych komponentów lub przedmiotów. W tym asortymencie dostępne są dwa warianty: prostokątny i kwadratowy.
Służą do podwyższania powierzchni blokowania, dzięki czemu zwiększa się jej dostępność i łatwość użycia. Są odporne na korozję, gwarantują długotrwałą przydatność nawet w trudnych warunkach otoczenia. Pozostają na miejscu i nie przesuwają się podczas eksploatacji.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych.
Płytki skalujące służą do powtarzalnego, precyzyjnego pozycjonowania przesuwanych na liniowych prowadnicach lub wałach. Dostępne są dwa warianty charakteryzujące się różnymi sposobami mocowania.
Są to płytki z pojedynczą skalą i płytki z podwójną skalą. Każdy z wariantów oferuje określony typ mocowania. Element do montażu śrubowego ma nawiercone otwory montażowe, natomiast elemencie przeznaczonym do przyklejenia zaznaczony jest kontur otworu montażowego, ale otwór nie jest nawiercony.
Wzdłuż obu krawędzi płytki naniesiona jest skala lub siatka ułatwiająca użytkownikom korzystanie z niej. Są trwałe i odporne na zużycie
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych.
Tulejki ustalające współpracują z elementami ustalającymi typu „one touch” — służą do pozycjonowania i wyrównywania komponentów. Oferują pewny i precyzyjny sposób umieszczania i utrzymywania elementów w odpowiednim miejscu.
Ich zadaniem jest zapewnienie dokładnego, precyzyjnego sposobu umieszczania i utrzymywania elementów w odpowiednim miejscu, a także bezpieczne mocowanie paneli i osłon. Natomiast tulejki zaciskowe mogą służyć jako komponenty oporowe elementów ustalających typu „one touch”. Elementy ustalające typu „one touch” można instalować bez tulejek.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 180C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Zaciski przesuwane służą do szybkiego pozycjonowania, blokowania, zwalniania i regulacji prętów przesuwnych. Są wykonane z dwóch ryglujących się części zapewniających pewne mocowanie na urządzeniu, a jednocześnie gwarantujących łatwą regulację i wyrównanie. Zaciski przesuwane można zamykać i otwierać śrubą lub mechanizmem zapadkowym.
Zaciski przesuwane do otworów szczelinowych są używane z płytkami skalującymi. Skala na zacisku przesuwanym ułatwia szybkie i precyzyjne wyrównanie. Dla większej stabilności jest na stałe zamocowana w zespole. Nadają się wyłącznie do kontrolowania ruchu prostoliniowego pręta przesuwnego (który nie należy do zestawu) i nie wytrzymują żadnych innych naprężeń.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, budowlanej i w wyrobach medycznych. Są odporne na temperaturę do 90C.
Zawiasy HVAC to wytrzymałe zawiasy wahadłowe, idealne do dużych drzwi zlicowanych. Nadają się do klimatyzatorów, paneli elektrycznych i paneli maszynowych. W tej gamie proponujemy wybór wzorów i materiałów dostosowanych zarówno do estetycznego wyglądu, środowiska, jak i wymagań aplikacji. Klienci kupujący ten produkt mogą być również zainteresowani naszą ofertą uszczelek pogodowych.
Te zawiasy bez regulacji oporu odchylają i utrzymują panel w miejscu, co eliminuje konieczność stosowania amortyzatora gazowego czy podpórki pokrywy. Wartość momentu obrotowego jest stała i nie wymaga regulacji przez cały czas użytkowania produktu. Asortyment zawiera zawiasy wykonane z różnych materiałów oraz z różnymi wartościami momentu obrotowego, również zawiasy zapadkowe.
Zawiasy sprężynowe są wyposażone w całkowicie schowany mechanizm sprężynowy, który umożliwia automatyczne otwieranie i zamykanie drzwi.
Zawiasy sprężynowe są wyposażone w sworzeń środkowy z zamocowaną sprężyną, dzięki czemu zawias zawsze wraca do położenia początkowego. Te zawiasy nadają się do stosowania w drzwiach i panelach wymagających mechanizmu gwarantującego powrót do pierwotnego położenia (otwarcia lub zamknięcia). Dostępne są różne warianty materiału i wykończenia, mechanizmy działania sprężyny, siły otwierania i zamykania.
Zawiasy wspornikowe skrzydełkowe i flagowe przydają się podczas demontażu drzwi, gdy ograniczona przestrzeń dostępu do wnętrza szafki stanowi utrudnienie. Są dostępne różnorodne profile i materiały.
Te zawiasy z regulacją oporu odchylają i utrzymują panel w miejscu, co eliminuje konieczność stosowania amortyzatora gazowego czy podpórki pokrywy. Wartość momentu obrotowego można dostosować, przekręcając wbudowaną śrubę. Produkty występują w różnych wariantach materiału i wykończenia, są też dostępne różne sposoby montażu.
Zawiasy z regulacją oporu dwupunktowe są wykonane ze stali nierdzewnej. Idealnie nadają się do montażu przechylnych monitorów. Stała wartość momentu obrotowego gwarantuje płynny i kontrolowany obrót monitora w obu kierunkach.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować