Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,3313 € - 1,4502 € | Richiedi il lead time qui |
0.21 Nmm
0.21 Nmm
|
1.75 in
44.45 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
18.56 Nmm
18.56 Nmm
|
0.5 in
12.7 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
11.21 Nmm
11.21 Nmm
|
0.752 in
19.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
8.41 Nmm
8.41 Nmm
|
1 in
25.4 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4739 € | Richiedi il lead time qui |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,6712 € | Richiedi il lead time qui |
0.61 Nmm
0.61 Nmm
|
3 in
76.2 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
23.74 Nmm
23.74 Nmm
|
0.88 in
22.35 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
10.73 Nmm
10.73 Nmm
|
1.75 in
44.45 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.827 in
21.0 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
6.58 Nmm
6.58 Nmm
|
2.75 in
69.85 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
4.75 Nmm
4.75 Nmm
|
3.75 in
95.25 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.563 in
39.7 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
12.71 Nmm
12.71 Nmm
|
1 in
25.4 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
5.80 Nmm
5.80 Nmm
|
2 in
50.8 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.823 in
20.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
3.75 Nmm
3.75 Nmm
|
3 in
76.2 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.138 in
28.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
33.90 Nmm
33.90 Nmm
|
0.88 in
22.35 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.535 in
13.6 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8263 € | Richiedi il lead time qui |
14.97 Nmm
14.97 Nmm
|
1.75 in
44.45 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.85 in
21.6 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8263 € | Richiedi il lead time qui |
9.12 Nmm
9.12 Nmm
|
2.75 in
69.85 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.217 in
30.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare