Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
0.76 Nmm
0.76 Nmm
|
2.25 in
57.15 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.437 in
11.1 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1017 € | Richiedi il lead time qui |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
0.55 Nmm
0.55 Nmm
|
2.75 in
69.85 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.539 in
13.7 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2292 € | Richiedi il lead time qui |
16.95 Nmm
16.95 Nmm
|
1 in
25.4 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.551 in
14.0 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2386 € | Richiedi il lead time qui |
24.16 Nmm
24.16 Nmm
|
0.752 in
19.1 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.461 in
11.7 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
0.51 Nmm
0.51 Nmm
|
3 in
76.2 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1017 € | Richiedi il lead time qui |
3.79 Nmm
3.79 Nmm
|
2.5 in
63.5 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2292 € | Richiedi il lead time qui |
7.73 Nmm
7.73 Nmm
|
2 in
50.8 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.921 in
23.4 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 3,5691 € - 3,8948 € | Richiedi il lead time qui |
18.37 Nmm
18.37 Nmm
|
1.25 in
31.75 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.669 in
17.0 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1017 € | Richiedi il lead time qui |
8.16 Nmm
8.16 Nmm
|
1.25 in
31.75 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.587 in
14.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 3,5691 € - 3,8948 € | Richiedi il lead time qui |
9.44 Nmm
9.44 Nmm
|
2.25 in
57.15 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.035 in
26.3 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1017 € | Richiedi il lead time qui |
5.59 Nmm
5.59 Nmm
|
1.75 in
44.45 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2386 € | Richiedi il lead time qui |
3.71 Nmm
3.71 Nmm
|
4 in
101.6 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.657 in
42.1 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1226 € | Richiedi il lead time qui |
12.35 Nmm
12.35 Nmm
|
0.88 in
22.35 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2386 € | Richiedi il lead time qui |
5.48 Nmm
5.48 Nmm
|
2.75 in
69.85 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 1,7704 € - 1,9262 € | Richiedi il lead time qui |
2.19 Nmm
2.19 Nmm
|
0.88 in
22.35 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,7704 € - 1,9307 € | Richiedi il lead time qui |
0.83 Nmm
0.83 Nmm
|
2.5 in
63.5 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,7704 € - 1,9262 € | Richiedi il lead time qui |
0.69 Nmm
0.69 Nmm
|
3 in
76.2 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.602 in
15.3 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2386 € | Richiedi il lead time qui |
19.78 Nmm
19.78 Nmm
|
0.88 in
22.35 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 3,1017 € - 3,1017 € | Richiedi il lead time qui |
2.32 Nmm
2.32 Nmm
|
4 in
101.6 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.457 in
37.0 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare