Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3735 € - 0,3735 € | 2074 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Naturale
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,0136 € - 1,0136 € | Richiedi il lead time qui |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Naturale
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0784 € - 0,1243 € | Richiedi il lead time qui |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Nero
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0752 € - 0,1192 € | 95 Disponibile - Per maggiori informazioni visita le FAQ |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Nero
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1171 € - 0,1642 € | 3500 Disponibile - Per maggiori informazioni visita le FAQ |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Nero
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1256 € - 0,1614 € | 23822 Disponibile - Per maggiori informazioni visita le FAQ |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Nero
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1123 € - 0,1557 € | 20820 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Nero
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 1,4025 € - 1,4988 € | 300 Disponibile - Per maggiori informazioni visita le FAQ |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Naturale
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,3512 € - 0,3583 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1046 € - 0,1458 € | 3448 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturale
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 0,1671 € - 0,2166 € | 10498 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Naturale
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 0,112 € - 0,1784 € | 262 Disponibile - Per maggiori informazioni visita le FAQ |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Nero
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,4831 € - 0,5965 € | 3253 Disponibile - Per maggiori informazioni visita le FAQ |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Naturale
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,0791 € - 0,0924 € | 5000 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Naturale
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1121 € - 0,1557 € | 4830 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturale
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2492 € - 0,3455 € | 2000 Disponibile - Per maggiori informazioni visita le FAQ |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturale
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,2492 € - 0,3455 € | 10518 Disponibile - Per maggiori informazioni visita le FAQ |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturale
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 0,1457 € - 0,1526 € | Richiedi il lead time qui |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Naturale
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 0,209 € - 0,2158 € | 11776 Disponibile - Per maggiori informazioni visita le FAQ |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Naturale
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 0,1608 € - 0,1691 € | 10882 Disponibile - Per maggiori informazioni visita le FAQ |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturale
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm