Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0522 € - 0,0644 € | 4088 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturale
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,0332 € - 0,041 € | Richiedi il lead time qui |
0.062 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.345 in
8.8 mm
|
||
| 0,0505 € - 0,0623 € | Richiedi il lead time qui |
0.062 in
1.6 mm
|
0.443 in
11.3 mm
|
Naturale
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.743 in
18.9 mm
|
||
| 0,066 € - 0,0815 € | Richiedi il lead time qui |
0.031 in
0.8 mm
|
0.368 in
9.3 mm
|
Naturale
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.740 in
18.8 mm
|
||
| 0,0958 € - 0,1182 € | Richiedi il lead time qui |
0.141 in
3.6 mm
|
0.425 in
10.8 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.635 in
16.1 mm
|
||
| 0,0813 € - 0,1004 € | Richiedi il lead time qui |
0.079 in
2 mm
|
0.583 in
14.8 mm
|
Naturale
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.008 in
25.6 mm
|
||
| 0,0433 € - 0,0534 € | 1494 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
Naturale
|
Nylon 6/6
|
0.378 in
9.6 mm
|
0.750 in
19.1 mm
|
||
| 0,042 € - 0,0519 € | 1000 Disponibile - Per maggiori informazioni visita le FAQ |
0.075 in
1.9 mm
|
0.316 in
8 mm
|
Naturale
|
Nylon 6/6
|
0.166 in
4.2 mm
|
0.545 in
13.8 mm
|
||
| 0,0408 € - 0,0503 € | 6000 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.469 in
11.9 mm
|
Naturale
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.750 in
19.1 mm
|
||
| 0,1937 € - 0,2391 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Naturale
|
Nylon 6/6
|
0.562 in
14.3 mm
|
0.875 in
22.2 mm
|
||
| 0,0741 € - 0,0915 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.308 in
7.8 mm
|
Naturale
|
Nylon 6/6
|
0.196 in
5 mm
|
0.500 in
12.7 mm
|
||
| 0,0401 € - 0,0496 € | 28000 Disponibile - Per maggiori informazioni visita le FAQ |
0.078 in
2 mm
|
0.203 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.313 in
8 mm
|
||
| 0,0387 € - 0,0477 € | 969 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturale
|
Nylon 6/6
|
0.148 in
3.8 mm
|
0.380 in
9.7 mm
|
||
| 0,0658 € - 0,0812 € | 494 Disponibile - Per maggiori informazioni visita le FAQ |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
||
| 0,058 € - 0,0716 € | 896 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.750 in
19.1 mm
|
Naturale
|
Nylon 6/6
|
0.617 in
15.7 mm
|
0.880 in
22.4 mm
|
||
| 0,0496 € - 0,0612 € | 2000 Disponibile - Per maggiori informazioni visita le FAQ |
0.060 in
1.5 mm
|
0.502 in
12.8 mm
|
Naturale
|
Nylon 6/6
|
0.316 in
8 mm
|
0.620 in
15.7 mm
|
||
| 0,0353 € - 0,0436 € | 400 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Naturale
|
Nylon 6/6
|
0.510 in
13 mm
|
0.750 in
19.1 mm
|
||
| 0,1795 € - 0,2217 € | 7000 Disponibile - Per maggiori informazioni visita le FAQ |
0.187 in
4.7 mm
|
0.718 in
18.2 mm
|
Naturale
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.125 in
28.6 mm
|
||
| 0,1611 € - 0,1989 € | 497 Disponibile - Per maggiori informazioni visita le FAQ |
0.125 in
3.2 mm
|
0.752 in
19.1 mm
|
Naturale
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.105 in
28.1 mm
|
||
| 0,0744 € - 0,0918 € | 448 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.550 in
14 mm