Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

RoHS Sylinterilukko

 (3 Tuotteet)

Luettelo Taulukko

Quarter Turn Locks - Easy Fixing

Varastossa Kysy toimitusaikaa ota-yhteytta

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Locks - Secure

Varastossa Kysy toimitusaikaa ota-yhteytta

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Cam Locks - Cylinder Locking

Varastossa Kysy toimitusaikaa ota-yhteytta

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)