Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Nuppikäyttöinen Metalli Salpalukot

 (10 Tuotteet)

Luettelo Taulukko

Handle Turn Cam Latches - T Handle

Varastossa Kysy toimitusaikaa ota-yhteytta

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Handle Turn Cam Latches - Mini Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn – Modular Star Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Compression Latches - Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Compression Latches - Adjustable/Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Spring/IP65

Varastossa Kysy toimitusaikaa ota-yhteytta

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Pad lockable w/Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Cam Locks - Wing Knobs

Varastossa Kysy toimitusaikaa ota-yhteytta

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)