Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(20 Tuotteet)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Nämä tarjoilukalusteiden laitepyörät sopivat erinomaiset ruoka- ja majoitusteollisuuden käyttöön. Näitä käytetään tavallisesti laitteissa, kuten lentokoneiden tarjoiluvaunut, uunit ja muut kannettavat ruoanvalmistuslaitteistot, jätesäiliöt, keittiöyksiköt, säilytysvaunut jne. Valikoimamme renkaat on valmistettu muun muassa polyuretaanista, ruostumattomasta teräksestä ja nailonista. Erilaisista kuormauskapasiteeteista ja kokovaihtoehdoista löytyy varmasti sopiva ratkaisu käyttötarkoitukseesi.
Korkean lämpötilan laitepyörät sopivat ihanteellisesti laitteistoihin, kuten leipomouunien pyöriksi sekä sovelluksiin, joissa lämpötila voi kohota korkealle, kuten teolliset uunilaitteistot ja painekattilat. Sekä muut käyttösovellukset, joissa vaaditaan korkean lämpötilan kestävyyttä. Valikoimassamme on pulttireikäisiä, kiinteälevyisiä ja kääntyvällä levyllä varustettuja pyöriä. Pyöriä on saatavana eri väreissä ja materiaaleissa, kuten lämpömuovi, ruostumaton teräs ja kumi. Saatavana on eri kokoja ja värejä.
Metallisella kiinteällä alustalla varustettu nastatasausjalka on edullinen ratkaisu kevyeen käyttöön. Näitä jalkoja voi käyttää toimistohuonekaluissa, hyllyissä, myyntipiste-esittelyissä, kaapeissa ja pienissä koneissa.
Nostolevyt ovat mekaanisia komponentteja, joita käytetään yhdessä liukulukkojen kanssa nostamaan ja tukemaan muita komponentteja tai esineitä. Tässä valikoimassa on kaksi vaihtoehtoa: yksi on suorakulmainen ja toinen on neliömäinen.
Niillä lisätään lukituspinnan korkeutta, mikä helpottaa käyttöä. Ne ovat korroosionkestäviä, takaavat pitkäkestoisen suorituskyvyn jopa vaikeissa ympäristöissä, ja ne pysyvät paikoillaan eivätkä liiku käytön aikana.
Niitä käytetään laajalti useissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus ja lääkinnälliset laitteet.
Paikannusholkkeja käytetään yhdessä pikakiinnikkeiden kanssa komponenttien tarkkaan asemointiin ja kohdistamiseen. Ne tarjoavat turvallisen ja tarkan tavan löytää ja pitää tavaroita paikoillaan.
Niiden tarkoituksena on tarjota turvallinen ja tarkka tapa löytää ja pitää tavarat paikoillaan sekä taata turvallinen paneeleiden ja suojien kiinnitys. Kiinnitysholkkeja käytetään taas pikakiinnikkeiden vastaanottimina. Pikakiinnikkeet voidaan asentaa ilman holkkeja.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 180 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet kuulakiristyksellä ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Se on valmistettu rungosta, jousesta ja kuulalaakerista. Jousi pitää kuulalaakerin paikoillaan, ja kun sitä painetaan, se koskee kiinnitettävää esinettä lukiten sen tiukasti paikoilleen. Kun kiinnikettä vedetään uudelleen, kuulalaakeri vapauttaa esineen, jolloin sen voi irrottaa.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet kuulalukituksella ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Se on valmistettu kolmesta osasta: runko, jousi ja kuulalaakeri. Jousi pitää kuulalaakerin paikoillaan, ja kun sitä painetaan, se kytkeytyy irti rungosta vapauttaen kiinnikkeen. Kuulalaakeri pitää paikoillaan kiinnikkeen, kun se työnnetään takaisin runkoon.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 180 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet nokkalukolla ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Ne koostuvat rungosta, jousesta ja lukosta. Jousi pitää nokkaa paikoillaan, ja kun vipua vedetään 45º pois asennosta, se kääntyy kääntymispisteen ympäri ottaen lukon käyttöön tai poistaen sen käytöstä. Nokka kytkeytyy irti, kun kiinnikettä vedetään uudelleen, jolloin esine on helppo irrottaa.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 130 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet vetokiristyksellä ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun. Ne on helppo irrottaa ja asettaa uudelleen paikoilleen samalla, kun ne pitävät liitännän paikoillaan.
Niissä on kaksi osaa: vetokiinnike ja metallipohja. Metallipohja on kiinnikkeen yhdellä sivulla ja vetokiinnike on toisella sivulla. Kun kaksi osaa tulevat yhteen, vetokiinnikemekanismi yhdistyy esineen kanssa pitäen sen turvallisesti paikoillaan. Vapauta esine vetämällä molemmat puolet irti toisistaan käyttämällä vetokiinnikemekanismia, minkä voi tehdä yhdellä kosketuksella.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Metallisella kääntyvällä alustalla varustetut nastatasausjalat ovat kestävä ratkaisu koneiden ja kuljettimien asennukseen. Näissä jaloissa on kääntyvä nivel ja nasta, jossa on täsmällinen ja kestävä kierre.
Vaakalevyjä käytetään asettamaan liukukiinnikkeet tarkasti ja toistuvasti lineaarisia ohjaimia tai varsia pitkin. Saatavana on kaksi vaihtoehtoa, kukin erilaisella kiinnitystyylillä.
Yhdessä on yksi vaakalevy ja toisessa kaksi vaakalevyä. Kussakin on tietynlainen kiinnitystyyppi. Ruuvikiinnitystyyppi poratuilla rei'illä tai tarrakiinnitys, jossa on hahmotelma ruuvireiän paikasta, ei porattu.
Ne sisältävät asteikko- tai ristikkokuvion, joka on yhdessä tai molemmissa reunoissa, mikä antaa käyttäjälle ohjeistusta. Se on kestävä ja kulumisenkestävä.
Niitä käytetään laajalti useissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus ja lääkinnälliset laitteet.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa