Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(73 Tuotteet)
These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.
R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Mount U Clips have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The clips u style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.
Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.
Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.
Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Mount Cable Clamps feature a ratchet clip that organizes and securely holds wires, cords and cables in place. They are quick and easy to mount due to their adhesive backing. It can be easily locked and reopened for route changes.
Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Optical Fibre Connector Covers prevent outside elements, unwanted foreign bodies and dirt from getting into fibres and wires. Our range features dust caps with a metal 2.5 inch long chain. Material Options; HDPE, PVC, Stainless Steel, and TPE. Colours; Black, Green, Natural, Red and White.
These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.
The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.
With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.
These Flat Cable Clamps feature a flat design and are used for handling and arranging flat cables when space is limited. It keeps cables from tangling, becoming damaged, or posing tripping hazards.
It locks flat ribbon cables using serrated grips on both sides, preventing them from shifting or sliding out of position. The adhesive grip provides a solid hold, holding the flat cables in place even in high-vibration conditions.
It has an adhesive backing that can be readily fixed to various surfaces such as walls, floors, and ceilings. Commonly used in a wide range of industries, including telecommunications, data centres, and audiovisual installations.
Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.
Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Whereas two sided cut-outs have the central film in the centre of the grommet, one sided cut-outs have the film to one side of the grommet.
Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.
Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.
The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.
Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.
In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.
The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.
Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.
They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.
PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.
Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa