Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Niittikiinnitys Kaksipuolinen kiinnitys Piirilevyn asennuspylväät

 (25 Tuotteet)

Luettelo Taulukko

Key Hole PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Dual Locking Support Pillars

Varastossa Kysy toimitusaikaa ota-yhteytta

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Threaded Spacers

Varastossa Kysy toimitusaikaa ota-yhteytta

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Cupped Base PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Hexagonal Insulation Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Hexagonal Unthreaded Spacers

Varastossa Kysy toimitusaikaa ota-yhteytta

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Anti Rotation PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Self Adhesive PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Flat Rest PCB Support

Varastossa Kysy toimitusaikaa ota-yhteytta

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Snap-fit Spacer

Varastossa Kysy toimitusaikaa ota-yhteytta

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Rivet Locking PCB Support Pillars

Varastossa Kysy toimitusaikaa ota-yhteytta

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Spacers - Hexagonal / Non Undercut

Varastossa Kysy toimitusaikaa ota-yhteytta

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

Varastossa Kysy toimitusaikaa ota-yhteytta

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Touch Control

Varastossa Kysy toimitusaikaa ota-yhteytta

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Varastossa Kysy toimitusaikaa ota-yhteytta

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Quarter Turn

Varastossa Kysy toimitusaikaa ota-yhteytta

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Rivet Locking/Two Prong

Varastossa Kysy toimitusaikaa ota-yhteytta

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Stacking

Varastossa Kysy toimitusaikaa ota-yhteytta

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Varastossa Kysy toimitusaikaa ota-yhteytta

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Corner Edge Locking Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Edge Locking Supports - Snap In

Varastossa Kysy toimitusaikaa ota-yhteytta

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Round Insulation Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push-In Spacer

Varastossa Kysy toimitusaikaa ota-yhteytta

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push-in PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)