Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Reunan kannatin Ulko- & sisäkierre Piirilevykorokkeet

 (9 Tuotteet)

Luettelo Taulukko

Hexagonal Insulation Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Anti Rotation PCB Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Spacers - Hexagonal / Non Undercut

Varastossa Kysy toimitusaikaa ota-yhteytta

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Varastossa Kysy toimitusaikaa ota-yhteytta

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Support Pillars - Reverse Locking/Edge Holding

Varastossa Kysy toimitusaikaa ota-yhteytta

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Corner Edge Locking Supports

Varastossa Kysy toimitusaikaa ota-yhteytta

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

PCB Edge Locking Supports - Snap In

Varastossa Kysy toimitusaikaa ota-yhteytta

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push-In Spacer

Varastossa Kysy toimitusaikaa ota-yhteytta

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)