Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
Pultattavat piilokahvat kiinnitetään mukana toimitetuilla aluslevyillä ja muttereilla. Satiinipinnoite on esteettinen, ja tämä tyyli sopii erinomaisesti tarjoilu- ja elintarvikekäsittelylaitteisiin.
Ruuvikiinnitteiset piilokahvat voidaan asentaa oven tai paneelin tasalle asennusnastoilla. Uppoasennus sopii erinomaisesti kohteisiin, joissa ulos työntyvä kahva estäisi toiminnallisuutta tai tilaa on rajoitetusti.
These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
Kahvamännät on valmistettu joko ruostumattomasta teräksestä tai kiillotetusta teräksestä. Säätöpultteja on saatavilla eri mittaisia.
Essentran laipallisissa jakomännissä on ruuvireiät lisäkiinnitystä varten. Ne ovat erinomaisia käyttöön ohuissa materiaaleissa.
Lukittumattomia kierteellisiä säätöpultteja voi säätää nopeasti erilaisilla alustoilla, kiinnityksillä ja pöydillä. Niitä käytetään paikantamiseen, asetteluun, indeksointiin ja kiinnittämiseen sellaisissa kohteissa kuten kuntosalilaitteet, lääketieteelliset laitteet, tarjoiluvälineet, kuljettimet jne.
Kartionuppisen vaihdetangon kahvat ja varret on valmistettu teräksestä ja kiillotettu mustalla oksidipinnoituksella. Kartionuppi on mustaa muovia, jossa on messinkinen sisäke. Siihen on helppo tarttua, ja siinä on esteettinen pinnoite, ja se soveltuu vaihteiden vaihtoon koneissa.
Pallonuppisen vaihdetangon kahvat ja varret on valmistettu teräksestä ja kiillotettu mustalla oksidipinnoituksella. T-kahvanuppi on mustaa muovia, ja siinä on messinkisisäke, tehden näistä kestävistä vivuista ihanteellisia käytettäväksi koneiden vaihteen vaihdossa.
Vaihdetankovarret on kierteitetty molemmasta päästä vaihteistoon kiinnitystä varten, tehostaen vaihteistoon kohdistettua voimaa. Valitsemasi tyylinen nuppi voidaan kiinnittää toisen pään kierteisiin. Näitä varsia on saatavilla teräksisellä tai ruostumattomasta teräksestä valmistetulla varrella ja messinkisisäkkeellä.
Valettuja kiinteitä suoravartisia kampikahvoja käytetään yleisesti koneiden säätöön ja kaupallisten tuotteiden ohjaukseen. Kestävä muovi on ympäristötekijöitä kestävää ja näyttää siistiltä.
Vetolaatikoiden vetimiksi erinomaisesti sopivat kahvat tarjoaa personoitavan profiilin mahdollisuuden merkityllä tai tyhjällä profiililla. Saatavana on eri pinnoitteilla ja eri kokoja. Ne kiinnitetään ruuvilla reunasuojaan, mikä mahdollistaa monet sijoitusmahdollisuudet, kun pitempi profiili on valittuna.
Putkimaisten U-kahvojen valikoimaamme käytetään suurten ovien avaamiseen tai leveiden luukkujen nostamiseen. Valikoimasta löytyy sekä suoran profiilin että kulmaprofiilin, tämä sopii tuplaoville. Voidaan kiinnittää paneelin taakse tai eteen. Materiaalin ja viimeistelyn voi valita tietylle käyttöympäristölle ja laitteen viimeistelyestetiikkaan sopivaksi.
Metallisten vetokahvojen valikoimamme on U-muotoinen, valmistettu pyöreän-, neliön- tai ovaalinmuotoisesta putkesta, jos tarvitaan ergonomisempaa ratkaisua. Valikoima tarjoaa erilaisia materiaaleja ja pinnoitteita monenlaisiin käyttöympäristöihin ja esteettisiin tarkoituksiin. Erilaiset kulmaratkaisut tarjoavat valikoiman vetokulmia. Kiinnitystarpeesta riippuen tarjolla on taka- tai etukiinnitys.
Tämä jousitettujen vetokahvojen valikoima on suunniteltu hallitsemaan kahvan kääntöliikettä. Jousi mahdollistaa joko kahvan pysäytyksen tai palautumiseen asentoon. Ne sopivat erityisen hyvin vetämiseen tai nostamiseen. Tarjolla on erilaisia muotoja ja materiaaleja, jotka sopivat erilaisiin käyttökohteisiin.
Valikoima kaarevia vetokahvoja. Niiden puolilitteä profiili on erinomainen, kun tarvitaan kahta kahvaa paneelien sulkemiseen. Etu- ja takakiinnityksen lisäksi voi valita pinnoitteen esteettisten vaatimusten mukaisesti.
Kaarenmuotoinen vetokahva on kevyt ratkaisu, joka tarjoaa tyylikkäämmän ja ergonomisemman viimeistelyn. Valikoima kattaa ratkaisut sekä etu- että takakiinnityksellä.
Reiälliset taitetut kaarevat vetokahvakokoonpanot ovat edestä kiinnitettäviä, ja niissä on ergonominen profiili, joka takaa esteettisyyden ja käyttömukavuuden. Laaja mallien ja materiaalien valikoima sopii moneen käyttökohteeseen ja ympäristöön.
Laippakiinnitteiset saranalliset vetokahvat ovat raskaan käytön jousellisia kahvoja, jotka taittuvat alas, kun niitä ei käytetä. Kahva on valmistettu lasitäytteisestä nailonista, ja jousirakenne palauttaa kahvan alas automaattisesti.
Naaraspuoliset suorakulmaiset metalliset vetokahvat ovat pyöristettyjä, ja niissä on laippa ja kaksi kierteistä asennusreikää. Yksiosainen rakenne on vahva ja kestävä, tarjoten korkealaatuisen takaa kiinnitettävän siistin näköisen kahvan.
Nämä vetokahvat ovat täysmetallisia. Naaraspuolisessa suorakulmamallissa olake on pyöristetty, ja alaosassa on kierteiset asennusreiät. Yksiosainen kappale on sileä, luja ja kestävä. Nämä vetokahvat tarjoavat korkealaatuisen valmiin tuotteen, ja ne voidaan asentaa joko taakse tai käyttäjän puolelle.
Kahvojen U-muoto antaa puhtaan ja siistin vaikutelman. Ne voidaan lisätä moniin eri käyttökohteisiin, mukaan lukien koneiden suojuksiin, varastointiyksiköihin ja työluukkuihin.
Jokaisen kahvan mukana toimitetaan asemointilevyt, renkaat, ruuvit ja aluslevyt – koskee valikoitua osuutta.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa