Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(44 Tuotteet)
These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa