Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(10 Tuotteet)
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.
The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).
A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa