Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Avaintoiminen Säädettävä Lasi- ja kalstelukot

 (7 Tuotteet)

Luettelo Taulukko

Key Lock Cabinet Cam Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of Cam Locks are suitable for display units, security cabinets and stock cupboards. A selection of key alike or key to differ and a variation of grip ranges is on offer to suit various application requirements.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Furniture Locks - Glass Door Slide

Varastossa Kysy toimitusaikaa ota-yhteytta

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Furniture Locks - Vertical Slide for Wood

Varastossa Kysy toimitusaikaa ota-yhteytta

These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.

It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.

Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Furniture Locks - Flush Cup Board

Varastossa Kysy toimitusaikaa ota-yhteytta

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Material: Zinc Alloy

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push Locks - Bottom Rail Push

Varastossa Kysy toimitusaikaa ota-yhteytta

Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push Locks - Glass Door Pull

Varastossa Kysy toimitusaikaa ota-yhteytta

Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Pushlock Nut Fixing Locks

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)