Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(18 Tuotteet)
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
One pocket brochure holders are ideal for displaying print materials like leaflets and brochures. These brochure holders are available in landscape or portrait styles.
It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.
Four pocket brochure holders are ideal for displaying several print materials in a tidy fashion all at once. These brochure holders have a stepped design so the top of each row remains visible.
It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.
Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.
Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.
It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.
Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.
It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.
Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.
It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.
It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.
Business card holders present standard business cards neatly and tidily. It helps you make a good first impression.
Its material is durable, long-lasting, and does not obstruct the covered business card areas.
Shelf Wobblers are designed to hang from a shelf or display and feature a printed message, image or cardboard. This help keep shelves stable and secure and increase the visibility of products and promotions. It can be used for retail, grocery, or convenience store applications.
Depending on exactly what you are looking for, you will find these types of Shelf Wobblers:
Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.
Hanging strips are designed with a number of slots for displaying items with hang tags, hooks, or clips. These versatile strips are ideal for cross-merchandising or in limited spaces. Their design provides a strong and secure way to hang items without the need for nails or screws.
Ideal for hanging frames, mirrors, lightweight shelves or decorative pieces. Easy to use and remove without damaging walls. Suitable for most surfaces such as walls, wood and glass.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
The range of Screw/ Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.
Wire Rail Ticket Fixings promote special pricing and detailed information by hanging from wire display structures, but not including the displayed tag. These fixings call attention to specific products in retail environments for added promotion.
It is used in retail, office, event and other environments where information needs to be displayed. It is easy to install, provides a secure stand and has a parallel or vertical orientation display for your applications.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa