Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(41 Tuotteet)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Liukukiinnikkeitä käytetään asettamaan, lukitsemaan, vapauttamaan ja säätämään liukutangot nopeasti käyttökohteissa. Se on valmistettu kahdesta toisiinsa lukittuvasta osasta, jotka tarjoavat vankan pidon laitteeseen sekä yksinkertaisen säädön ja kohdistuksen. Pultti- tai salpamekanismia voidaan käyttää liukukiinnikkeiden avaamiseen ja sulkemiseen.
Liukukiinnikkeet urallisille rei'ille, kun niitä käytetään vaakalevyn kanssa, liukukiinnikkeen lukuviiva tekee kohdistuksesta nopeampaa, helpompaa ja tarkempaa. Se on kiinnitetty tiukkaan kokoonpanoon tarjoamaan parempaa vakautta. Ne sopivat vain liukutangon (myydään erikseen) suoraan lineaariseen liikkeeseen, eivätkä ne kestä muuta niihin kohdistuvaa rasitusta.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja rakennusteollisuus sekä lääkinnälliset laitteet. Ne kestävät enintään 90 C:n lämpötiloja.
Nostolevyt ovat mekaanisia komponentteja, joita käytetään yhdessä liukulukkojen kanssa nostamaan ja tukemaan muita komponentteja tai esineitä. Tässä valikoimassa on kaksi vaihtoehtoa: yksi on suorakulmainen ja toinen on neliömäinen.
Niillä lisätään lukituspinnan korkeutta, mikä helpottaa käyttöä. Ne ovat korroosionkestäviä, takaavat pitkäkestoisen suorituskyvyn jopa vaikeissa ympäristöissä, ja ne pysyvät paikoillaan eivätkä liiku käytön aikana.
Niitä käytetään laajalti useissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus ja lääkinnälliset laitteet.
Paikannusholkkeja käytetään yhdessä pikakiinnikkeiden kanssa komponenttien tarkkaan asemointiin ja kohdistamiseen. Ne tarjoavat turvallisen ja tarkan tavan löytää ja pitää tavaroita paikoillaan.
Niiden tarkoituksena on tarjota turvallinen ja tarkka tapa löytää ja pitää tavarat paikoillaan sekä taata turvallinen paneeleiden ja suojien kiinnitys. Kiinnitysholkkeja käytetään taas pikakiinnikkeiden vastaanottimina. Pikakiinnikkeet voidaan asentaa ilman holkkeja.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 180 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet kuulakiristyksellä ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Se on valmistettu rungosta, jousesta ja kuulalaakerista. Jousi pitää kuulalaakerin paikoillaan, ja kun sitä painetaan, se koskee kiinnitettävää esinettä lukiten sen tiukasti paikoilleen. Kun kiinnikettä vedetään uudelleen, kuulalaakeri vapauttaa esineen, jolloin sen voi irrottaa.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet kuulalukituksella ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Se on valmistettu kolmesta osasta: runko, jousi ja kuulalaakeri. Jousi pitää kuulalaakerin paikoillaan, ja kun sitä painetaan, se kytkeytyy irti rungosta vapauttaen kiinnikkeen. Kuulalaakeri pitää paikoillaan kiinnikkeen, kun se työnnetään takaisin runkoon.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 180 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet nokkalukolla ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Ne koostuvat rungosta, jousesta ja lukosta. Jousi pitää nokkaa paikoillaan, ja kun vipua vedetään 45º pois asennosta, se kääntyy kääntymispisteen ympäri ottaen lukon käyttöön tai poistaen sen käytöstä. Nokka kytkeytyy irti, kun kiinnikettä vedetään uudelleen, jolloin esine on helppo irrottaa.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 130 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet nokkalukolla - takaisinvedettävä - ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun.
Niissä on pikanokkavipu, joka vetää kiinnitysvarren kokonaan sisään, kun työkappale on vapautettu, jolloin kiinnikkeen voi ottaa käyttöön tai pois käytöstä helposti. Kun teet tämän vivun ollessa off-asennossa, käännä se on-asentoon. Kun kuulet napsahduksen, se on kunnolla kiinnitetty. Vapauta se kääntämällä kahva takaisin off-asentoon.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Ne kestävät jopa 130 C:n lämpötiloja, ja niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiinnikkeet vetokiristyksellä ovat ihanteellisia kohteisiin, jotka vaativat nopeita ja toistuvia muutoksia koneissa ja asetuksissa yhdellä kosketuksella. Kestävät kiinnikkeet tarjoavat vankan ja turvallisen kiinnitysratkaisun. Ne on helppo irrottaa ja asettaa uudelleen paikoilleen samalla, kun ne pitävät liitännän paikoillaan.
Niissä on kaksi osaa: vetokiinnike ja metallipohja. Metallipohja on kiinnikkeen yhdellä sivulla ja vetokiinnike on toisella sivulla. Kun kaksi osaa tulevat yhteen, vetokiinnikemekanismi yhdistyy esineen kanssa pitäen sen turvallisesti paikoillaan. Vapauta esine vetämällä molemmat puolet irti toisistaan käyttämällä vetokiinnikemekanismia, minkä voi tehdä yhdellä kosketuksella.
Niitä käytetään laajalti erilaisissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus sekä lääkinnälliset laitteet. Niitä voidaan käyttää käyttökohteissa, kuten käyttöhihnoissa tai koneiden suojuksissa.
Pikakiristettävissä pyälletyissä nupeissa on urapinta, joka tarjoaa paremman otepinnan ja helpomman käännön. Se voidaan kiristää tai löysätä nopeasti vain sormillasi ilman lisätyökaluja vain kevyellä kiristysvoimalla. Tämä säästää aikaa ja vaivaa tilanteissa, joissa on tehtävä muutoksia säännöllisesti.
Nuppi asetetaan vinosti kierretappiin ja asetetaan sitten aksiaaliseen asentoon sopiakseen tapin kierteisiin. Tässä vaiheessa sen voi lukita pienellä käännöllä.
Niitä käytetään laajalti useissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus ja lääkinnälliset laitteet.
Vaakalevyjä käytetään asettamaan liukukiinnikkeet tarkasti ja toistuvasti lineaarisia ohjaimia tai varsia pitkin. Saatavana on kaksi vaihtoehtoa, kukin erilaisella kiinnitystyylillä.
Yhdessä on yksi vaakalevy ja toisessa kaksi vaakalevyä. Kussakin on tietynlainen kiinnitystyyppi. Ruuvikiinnitystyyppi poratuilla rei'illä tai tarrakiinnitys, jossa on hahmotelma ruuvireiän paikasta, ei porattu.
Ne sisältävät asteikko- tai ristikkokuvion, joka on yhdessä tai molemmissa reunoissa, mikä antaa käyttäjälle ohjeistusta. Se on kestävä ja kulumisenkestävä.
Niitä käytetään laajalti useissa teollisissa käyttökohteissa, kuten auto- ja avaruusteollisuus ja lääkinnälliset laitteet.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa