Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Nailon Kumijalat Käsipyörät

 (4 Tuotteet)

Luettelo Taulukko

Rivet Feet

Varastossa Kysy toimitusaikaa ota-yhteytta

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push Fit Bumpers & Rubber Feet - Bumper

Varastossa Kysy toimitusaikaa ota-yhteytta

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Varastossa Kysy toimitusaikaa ota-yhteytta

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Screw-On Bumper Feet

Varastossa Kysy toimitusaikaa ota-yhteytta

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)