Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(25 Tuotteet)
Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.
They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.
Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.
These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.
These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.
These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.
Threaded Lampcord Bushings are designed to protect the electrical lampcord from the knife-edge of the threaded pipe used in light fixtures and fittings.
The bushing provides a connection that is reliable, safe and insulated. They are easy to install and thanks to the material used to make them, have corrosion, vibration and abrasion resistant properties.
Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.
The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.
This Bushing Installation Tool is designed to support the insertion and extraction of Strain Relief Bushings.
Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.
These Cable Glands are used to manage cables while keeping the surroundings secure and structured. Resistant to environmental factors like moisture, dust, and UV rays. In addition, it is a reliable closure that is weather resistant and resistant to twisting, stress and snagging.
It has a click-in method that securely secures the cable in place without using any additional tools. It is used for various applications, including electrical wiring, HVAC systems, data or communication cables.
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.
They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
The range of Screw/ Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Reducers - Brass are essential components used in plumbing and industrial applications to facilitate the connection between pipes or fittings of different sizes. These brass reducers are specifically designed to provide a reliable and durable solution for joining pipes with varying diameters. The main characteristic of brass reducers is their high-quality brass construction, which offers excellent corrosion resistance, durability, and strength. With their precision engineering and smooth finish, these reducers ensure a tight and leak-free connection between different pipe sizes.
The benefits of brass reducers are manifold. Firstly, they enable a seamless transition between pipes or fittings of different sizes, allowing for efficient flow control and system compatibility. The use of brass as the material of choice provides exceptional durability and resistance to corrosion, making brass reducers ideal for both indoor and outdoor applications. Another advantage is the versatility of brass reducers, as they can be used with various pipe materials such as copper, PVC, or steel, offering compatibility across different systems. Furthermore, brass reducers are easy to install, thanks to their threaded design, ensuring a secure and hassle-free connection. Their reliability and durability ensure long-term performance, reducing maintenance and replacement costs.
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.
These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa