Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Jousipidikkeet Sisäkierre

 (6 Tuotteet)

Luettelo Taulukko

Spring Clips

Varastossa Kysy toimitusaikaa ota-yhteytta

These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Threaded Spacers

Varastossa Kysy toimitusaikaa ota-yhteytta

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Fibre Accessories

Varastossa Kysy toimitusaikaa ota-yhteytta

Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.

Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Hexagonal Unthreaded Spacers

Varastossa Kysy toimitusaikaa ota-yhteytta

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Round Insulation Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Standoffs

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)