Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(2 Tuotteet)
Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.
The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa