Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Pohjan leveys | Suurin yhteensopiva kaapelin halkaisija | Jalustan pituus | Osta | |
|---|---|---|---|---|---|---|
| 1,2619 € - 1,2619 € | 98 Varastossa |
|
|
|
||
| 0,1343 € - 0,1614 € | 25858 Varastossa |
|
|
|
||
| 10010839 | 0,2337 € - 0,2691 € | 16900 Varastossa |
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
|
| 0,3299 € - 0,3597 € | 900 Varastossa |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1.126 in
28.6 mm