Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Torx-koko | Kierrekoko | Kierteen pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,3095 € - 0,3606 € | 4003 Varastossa |
T50
|
M10
|
1.969 in
50.0 mm
|
||
| 0,0982 € - 0,1148 € | 91303 Varastossa |
T30
|
M6
|
0.63 in
16.0 mm
|
||
| 0,0642 € - 0,0751 € | 6000 Varastossa |
T20
|
M4
|
0.709 in
18.0 mm
|
||
| 0,1229 € - 0,1437 € | 100287 Varastossa |
T40
|
M8
|
1.181 in
30.0 mm
|
||
| 0,07 € - 0,082 € | Kysy toimitusaikaa täältä |
T30
|
M6
|
0.315 in
8.0 mm
|
||
| 10048467 | 0,0349 € - 0,041 € | 41007 Varastossa |
T20
|
M4
|
0.236 in
6.0 mm
|
|
| 0,0681 € - 0,0797 € | 10940 Varastossa |
T30
|
M6
|
0.787 in
20.0 mm
|
||
| 0,3965 € - 0,4186 € | 25177 Varastossa |
T40
|
M8
|
0.787 in
20.0 mm
|
||
| 0,0373 € - 0,0436 € | 29668 Varastossa |
T20
|
M4
|
0.63 in
16.0 mm
|
||
| 0,5311 € - 0,5311 € | 1000 Varastossa |
T50
|
M10
|
2.362 in
60.0 mm
|
||
| 0,0393 € - 0,0461 € | 24976 Varastossa |
T20
|
M5
|
0.394 in
10.0 mm
|
||
| 0,0704 € - 0,0823 € | 26640 Varastossa |
T30
|
M6
|
1.181 in
30.0 mm
|
||
| 0,0737 € - 0,086 € | 39000 Varastossa |
T20
|
M4
|
0.394 in
10.0 mm
|
||
| 0,0637 € - 0,0743 € | 143665 Varastossa |
T30
|
M6
|
0.472 in
12.0 mm
|
||
| 0,0637 € - 0,0743 € | 20734 Varastossa |
T30
|
M6
|
0.394 in
10.0 mm
|
||
| 0,0703 € - 0,0822 € | 5242 Varastossa |
T30
|
M6
|
0.984 in
25.0 mm
|
||
| 0,038 € - 0,0442 € | 220 Varastossa |
T20
|
M4
|
0.787 in
20.0 mm
|
||
| 0,3551 € - 0,4145 € | 5762 Varastossa |
T50
|
M10
|
2.756 in
70.0 mm
|
||
| 0,0878 € - 0,1026 € | 19963 Varastossa |
T40
|
M8
|
0.984 in
25.0 mm
|
||
| 0,0393 € - 0,0461 € | 20080 Varastossa |
T20
|
M5
|
0.472 in
12.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa