Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.
The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.
These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
Materiaali: PE, LDPE, Silikoni Väri: Kirkas, Sininen, Punainen, Valkoinen Sarjanumero: SRF0083, SR1097, SRF0019
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Suurin lämpötila | A | Tyyppi | OD | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,8978 € - 2,275 € | 6330 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
11.811 in
300.0 mm
|
||
| 0,6932 € - 1,8212 € | 2300 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
3.937 in
100.0 mm
|
||
| 0,7816 € - 2,0452 € | 2760 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
7.874 in
200.0 mm
|
||
| 1,1268 € - 2,9469 € | 2620 Varastossa |
Kirkas
|
LDPE
|
|
11.811 in
300.0 mm
|
|
5.906 in
150.0 mm
|
||
| 1,5577 € - 4,0963 € | 915 Varastossa |
Kirkas
|
LDPE
|
|
23.622 in
600.0 mm
|
|
23.622 in
600.0 mm
|
||
| 1,0412 € - 2,7348 € | 2188 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
3.937 in
100.0 mm
|
2
|
7.874 in
200.0 mm
|
||
| 1,3879 € - 3,6542 € | 986 Varastossa |
Kirkas
|
LDPE
|
|
23.622 in
600.0 mm
|
|
17.717 in
450.0 mm
|
||
| 1,2138 € - 3,1827 € | Kysy toimitusaikaa täältä |
Kirkas
|
LDPE
|
|
11.811 in
300.0 mm
|
|
9.843 in
250.0 mm
|
||
| 1,7401 € - 4,5383 € | 1094 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
35.433 in
900.0 mm
|
2
|
23.622 in
600.0 mm
|
||
| 0,9528 € - 2,5019 € | 4370 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
3.937 in
100.0 mm
|
2
|
3.937 in
100.0 mm
|
||
| 1,3023 € - 3,4185 € | 40 Varastossa |
Kirkas
|
LDPE
|
212 °F
100 °C
|
23.622 in
600.0 mm
|
2
|
15.748 in
400.0 mm
|
||
| 500 Varastossa |
Sininen
|
PE
|
140 °F
60 °C
|
2 in
50.8 mm
|
3
|
8 in
203.2 mm
|
|||
| 1200 Varastossa |
Sininen
|
PE
|
140 °F
60 °C
|
6.5 in
165.1 mm
|
3
|
32 in
812.8 mm
|
|||
| 300 Varastossa |
Kirkas
|
PE
|
140 °F
60 °C
|
6.5 in
165.1 mm
|
3
|
32 in
812.8 mm
|
|||
| 10000 Varastossa |
Kirkas
|
PE
|
140 °F
60 °C
|
1.22 in
31.0 mm
|
3
|
3.78 in
96.0 mm
|
|||
| 400 Varastossa |
Kirkas
|
PE
|
140 °F
60 °C
|
2 in
50.8 mm
|
3
|
8 in
203.2 mm
|
|||
| 5000 Varastossa |
Sininen
|
PE
|
140 °F
60 °C
|
2.441 in
62.0 mm
|
3
|
8.661 in
220.0 mm
|
|||
| 5000 Varastossa |
Sininen
|
PE
|
140 °F
60 °C
|
4.252 in
108.0 mm
|
3
|
13 in
330.2 mm
|
|||
| 6900 Varastossa |
Kirkas
|
PE
|
140 °F
60 °C
|
2.5 in
63.5 mm
|
3
|
10 in
254.0 mm
|
|||
| 0,7739 € - 0,8599 € | 4750 Varastossa |
Kirkas
|
PE
|
140 °F
60 °C
|
4.252 in
108.0 mm
|
3
|
13 in
330.2 mm