Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,124 € - 0,1711 € | 39648 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,2998 € - 0,5462 € | 26019 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1478 € - 0,2067 € | 66360 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1684 € - 0,3066 € | 26541 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| 0,3463 € - 0,5626 € | 22300 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| 0,124 € - 0,1601 € | 24050 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0969 € - 0,1354 € | 128072 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| 0,1396 € - 0,1944 € | 44053 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,2135 € - 0,2971 € | 29500 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1492 € - 0,2081 € | 8517 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,2272 € - 0,3162 € | 26250 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1154 € - 0,1615 € | 42524 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
| 0,9487 € - 1,5928 € | 5035 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1478 € - 0,182 € | Kysy toimitusaikaa täältä |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| 0,6119 € - 1,0264 € | 9400 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.906 in
23.0 mm
|
||
| 0,6831 € - 1,1443 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.063 in
27.0 mm
|
||
| 0,7324 € - 1,2305 € | 2900 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.827 in
21.0 mm
|
||
| 0,8283 € - 1,3886 € | 4600 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| 0,6297 € - 1,2391 € | 11700 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.945 in
24.0 mm
|
||
| 0,7352 € - 1,3771 € | 10 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa