Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1998 € - 0,2094 € | Kysy toimitusaikaa täältä |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 10078815 | 0,3066 € - 0,3066 € | 67190 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
|
| 1,0692 € - 1,8893 € | 1800 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 1,6839 € - 3,6828 € | 2096 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 0,5722 € - 1,2636 € | 8552 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 1,072 € - 1,8893 € | 6898 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,3135 € - 0,3135 € | 44000 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,6599 € - 1,1069 € | 16318 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 0,4463 € - 0,4463 € | 9860 Varastossa |
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| 0,3819 € - 0,4244 € | 15243 Varastossa |
0.984 in
25.0 mm
|
1.232 in
31.3 mm
|
0.157 in
4.0 mm
|
||
| 0,3313 € - 0,3313 € | 449800 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| 0,6475 € - 1,0839 € | 1800 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| 0,7187 € - 1,2046 € | 48700 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.142 in
29.0 mm
|
||
| 0,779 € - 1,3081 € | 1993 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| 0,8762 € - 0,8762 € | 2000 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm
|
||
| 0,3641 € - 0,3641 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
| 0,4874 € - 0,8165 € | 2000 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 0,3915 € - 0,6986 € | 5900 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
||
| 0,538 € - 0,9114 € | 9900 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
| 1,6018 € - 1,6018 € | 4261 Varastossa |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa