Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1382 € - 0,1779 € | 103000 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0888 € - 0,0888 € | 81798 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0888 € - 0,1237 € | 23500 Varastossa |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,0769 € - 0,0769 € | 130694 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0714 € - 0,0995 € | 42078 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0784 € - 0,1093 € | 131786 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0836 € - 0,0836 € | 15800 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0933 € - 0,1303 € | 73500 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1184 € - 0,1533 € | 22751 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0714 € - 0,0714 € | 19998 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0643 € - 0,0898 € | 74550 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| 0,133 € - 0,1725 € | Kysy toimitusaikaa täältä |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| 0,09 € - 0,1256 € | 1375 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0779 € - 0,1088 € | 55296 Varastossa |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0759 € - 0,0759 € | 59420 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0926 € - 0,0926 € | 4985 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,13 € - 0,1684 € | 21500 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0996 € - 0,0996 € | 25005 Varastossa |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1011 € - 0,141 € | 1344 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0889 € - 0,1239 € | 33534 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa