Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1698 € - 0,2371 € | 40428 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1922 € - 0,2666 € | 32491 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,1922 € - 0,268 € | 164 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| 0,1182 € - 0,1655 € | 163643 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0927 € - 0,0927 € | 66039 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,3157 € - 0,3157 € | 60837 Varastossa |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1416 € - 0,1905 € | Kysy toimitusaikaa täältä |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,2694 € - 0,2834 € | 21648 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| 0,092 € - 0,1285 € | 106970 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,0846 € - 0,1182 € | 91000 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1096 € - 0,1529 € | 31024 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1286 € - 0,1669 € | 30982 Varastossa |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1501 € - 0,209 € | 17247 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0827 € - 0,1338 € | 14500 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0501 € - 0,2006 € | 1000 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1501 € - 0,1501 € | Kysy toimitusaikaa täältä |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1389 € - 0,1922 € | 38205 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1922 € - 0,268 € | 36030 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0993 € - 0,1387 € | 116072 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| 0,1529 € - 0,2133 € | 36767 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa